Hardware and Setup#

This page describes the supported Silicon Labs boards, reference hardware for Aliro reader development, and how to install the Aliro extension in Simplicity Studio 6.

Supported Boards#

Aliro example projects target EFR32MG24 and EFR32MG26 Series 2 wireless MCUs. The Aliro extension templates are compatible with the development boards listed in this section. To build for a board that is not listed here, create the project in Simplicity Studio and select your target board during project configuration.

Note: BRD4187C on the Wireless Starter Kit (WSTK) is the primary reference board used in the Getting Started demos and pin-map examples on this page.

MG24 Boards#

  • BRD4186C / SLWSTK6006A / Wireless Starter Kit / 2.4 GHz @ 10 dBm

    • XG24-RB4186C

  • BRD4187C / SLWSTK6006A / Wireless Starter Kit / 2.4 GHz @ 20 dBm

    • XG24-RB4187C

  • BRD2601B / MG24 Explorer Kit

    • XG24-DK2601B

MG26 Boards#

  • BRD4116A / 2.4 GHz @ 10 dBm

  • BRD4117A / 2.4 GHz @ 20 dBm

  • BRD4118A / 2.4 GHz @ 20 dBm

  • BRD4120A

  • BRD4121A

Reference Kit (Demos)#

The Getting Started walkthroughs use BRD4187C on a WSTK mainboard (BRD4002):

EFR32xG24 Pro KitEFR32xG24 Pro Kit

Reader Hardware#

ST Near Field Communication (NFC) Evaluation Boards#

The NFC-based examples and demos are designed to work with the ST Nucleo NFC boards from STMicroelectronics and a Silicon Labs custom-built header adapter for these boards. An example project can be modified to work with other NFC hardware.

Connect one of these boards through the expansion (EXP) header adapter:

X-NUCLEO-NFC10A1 (ST25R200):

ST NFC10A1 boardST NFC10A1 board

X-NUCLEO-NFC12A1 (ST25R300):

ST NFC12A1 boardST NFC12A1 board

Aliro Minimal Reader and AliroMatterLock NFC projects include the st25r200 component by default. Switch to st25r300 if your hardware uses ST25R300.

Expansion (EXP) Header Adapter#

A custom adapter connects the ST Nucleo NFC board to the Silicon Labs expansion port. Contact the Sales team to obtain the adapter.

EXP header adapterEXP header adapter

Adapter connected to NFC boardAdapter connected to NFC board

Assembled Reader#

Assembled reader deviceAssembled reader device

Serial Peripheral Interface (SPI) Pin Map (EFR32MG24 ↔ ST25R)#

The following pin map applies to the BRD4187C MG24 reference board. Verify pin assignments when using a different supported board.

EFR32MG24

ST25Rx Pin

Pin Name

Function

PA05

1

IRQ

Interrupt request

PC03

24

SCLK

SPI clock

PC02

2

MISO

SPI MISO

PC01

23

MOSI

SPI MOSI

PC00

22

BSS/CS

SPI chip select

PA06

21

RESET

ST25R reset

PA07

LED1

Status light-emitting diode (LED)

PC05

LED2

Status LED

PC07

LED3

Status LED

Optional Liquid Crystal Display (LCD) and NFC Pin Reroute#

If the expansion (EXP) adapter routes pins that conflict with the WSTK LCD, reroute as shown:

Pin reroute for LCD and NFCPin reroute for LCD and NFC

Related Topics#