You are viewing documentation for version:
Describes the configuration of the serial bus client.
Public Attribute Documentation#
client_selector#
uint32_t sid_pal_serial_bus_client::client_selector
client id on the serial bus.
speed_hz#
uint32_t sid_pal_serial_bus_client::speed_hz
baud rate.
bit_order#
enum sid_pal_serial_bus_bit_order sid_pal_serial_bus_client::bit_order
bit order.
mode#
uint8_t sid_pal_serial_bus_client::mode
serial bus mode.
client_selector_extension#
const void* sid_pal_serial_bus_client::client_selector_extension
pointer to the client selector data.