Type definitions#
Enumerations#
enum
SID_PAL_TIMER_PRIO_CLASS_PRECISE
SID_PAL_TIMER_PRIO_CLASS_LOWPOWER
}
Timer priority class enumeration.
Enumeration Documentation#
sid_pal_timer_prio_class_t#
sid_pal_timer_prio_class_t
Timer priority class enumeration.
This enum defines the priority classes for timers, which determine the precision and power consumption characteristics of timer events.
Enumerator | |
---|---|
SID_PAL_TIMER_PRIO_CLASS_PRECISE | Events to be generated with the maximum supported on this platform precision |
SID_PAL_TIMER_PRIO_CLASS_LOWPOWER | Events can be delayed for up to 1 second to optimize power consumption |