Sidewalk radio state transition timings.

Public Attributes#

uint32_t
uint32_t
uint16_t
uint16_t

Public Attribute Documentation#

sleep_to_full_power_us#

uint32_t sid_pal_radio_state_transition_timings_t::sleep_to_full_power_us

Time to transition from sleep to full power state, in microseconds


full_power_to_sleep_us#

uint32_t sid_pal_radio_state_transition_timings_t::full_power_to_sleep_us

Time to transition from full power to sleep state, in microseconds


rx_to_tx_us#

uint32_t sid_pal_radio_state_transition_timings_t::rx_to_tx_us

Time to transition from receive to transmit state, in microseconds


tx_to_rx_us#

uint32_t sid_pal_radio_state_transition_timings_t::tx_to_rx_us

Time to transition from transmit to receive state, in microseconds


tcxo_delay_us#

uint32_t sid_pal_radio_state_transition_timings_t::tcxo_delay_us

Time delay for TCXO (Temperature Compensated Crystal Oscillator), in microseconds


tx_delay_us#

uint16_t sid_pal_radio_state_transition_timings_t::tx_delay_us

Time to prepare for Tx before transmit, in microseconds


rx_delay_us#

uint16_t sid_pal_radio_state_transition_timings_t::rx_delay_us

Time to prepare for Rx before receive, in microseconds