Edit

Amazon Sidewalk - Log Stack RTT Component#

The Sidewalk Log Stack RTT component provides RTT (Real-Time Transfer) logging functionality for Amazon Sidewalk stack operations. This component enables stack-level logging output through RTT interface for debugging and monitoring.

Component Overview#

The Sidewalk Log Stack RTT component provides:

  • RTT Logging: Real-time logging output through RTT interface

  • Stack Logging: Sidewalk stack log messages

  • Debug Support: Debug information output for stack operations

  • Real-Time Monitoring: Live log monitoring capabilities

  • Independent Configuration: Can be configured independently from app and PAL logging

Hardware Requirements#

Supported Hardware#

  • EFR32 Devices: Any EFR32 device with RTT support

  • RTT Interface: RTT communication interface

  • Debug Connection: J-Link or compatible debug interface

Usage#

Integration Steps#

  1. Add Component: Include Sidewalk Log Stack RTT in your project

  2. Configure RTT: Ensure RTT interface is properly configured

  3. Connect Debugger: Connect J-Link or compatible debug interface

  4. Monitor Logs: Use RTT viewer to monitor stack log output

Logging Interface Selection#

Important: RTT and VCOM logging interfaces cannot be used simultaneously. However, each layer can use a different interface, but within each layer, only one interface type can be active at a time.

Report Bugs & Get Support#

For technical support, bug reports, or questions about this component, please visit the Silicon Labs Community.

License#

This component is licensed under:

  • Zlib License: Silicon Labs software license

See the component source files for complete license information.