Edit

Amazon Sidewalk - NVM3 Handler Component#

The Sidewalk NVM3 Handler component provides non-volatile memory management for Amazon Sidewalk applications. This component handles persistent storage of application data using the same NVM3 region as other components but ensures correct key ID allocation (0xA0000 - 0xA1FFF) for application data storage.

Component Overview#

The Sidewalk NVM3 Handler component provides:

  • Application Data Storage: Non-volatile memory management for application data

  • Key ID Management: Ensures correct NVM3 key ID usage (0xA0000 - 0xA1FFF)

  • State Management: Application state persistence across reboots

  • Data Persistence: Reliable storage for user application data

  • Memory Management: Efficient flash memory utilization for app data

Usage#

Integration Steps#

  1. Add Component: Include Sidewalk NVM3 Handler in your project

  2. Configure NVM3: Ensure NVM3 library is properly configured

  3. Initialize Handler: Call initialization function during startup

  4. Store Application Data: Use the handler for your application data only

Key ID Requirements#

When using this component for application data storage, ensure that your NVM3 keys are within the application key id range (0xA0000 - 0xA1FFF). Keys outside this range may conflict with other components using the same NVM3 region.

Report Bugs & Get Support#

For technical support, bug reports, or questions about this component, please visit the Silicon Labs Community.

License#

This component is licensed under:

  • Zlib License: Silicon Labs software license

See the component source files for complete license information.