You are viewing documentation for version:
PDFRadio FSK PHY HDR structure definition.
Public Attribute Documentation#
fcs_type#
radio_fsk_fcs_t sid_pal_radio_fsk_phy_hdr_t::fcs_type
FCS (Frame Check Sequence) type
is_data_whitening_enabled#
bool sid_pal_radio_fsk_phy_hdr_t::is_data_whitening_enabled
Flag to indicate if data whitening is enabled
is_fec_enabled#
bool sid_pal_radio_fsk_phy_hdr_t::is_fec_enabled
Flag to indicate if FEC (Forward Error Correction) is enabled
phy_hdr_len#
uint8_t sid_pal_radio_fsk_phy_hdr_t::phy_hdr_len
Length of the PHY header
phy_header
uint8_t sid_pal_radio_fsk_phy_hdr_t::phy_header[4]
PHY header