Application ELF-file#
ELF (Executable and Linkable Format) is a standard file format for executable files. This section describes the sections in the ELF file related to the application and the Bluetooth stack.
Some linkers provide output describing the consumed flash, but what it contains is not obvious. A Bluetooth project might contain a bootloader and the Bluetooth AppLoader, and the device might have separate flash for the bootloader. The ELF-file provides exact information about RAM and flash usage.
Simplicity Studio provides the GCC toolchain, which contain command line tool objdump. This tool can be used to get section information from the ELF-file.
objdump requires input ELF-file. If the parameter -h is used, objdump dumps the section header information.
IAR
Calling objdump from the command line for an example application:
arm-none-eabi-objdump -h ewarm-iar/exe/bt_soc_empty.outobjdump then gives the following output:
Sections:
Idx Name Size VMA LMA File off Algn
0 application 0002f468 08012000 08012000 00000034 2**9
CONTENTS, ALLOC, LOAD, READONLY, CODE
1 storage_regions 0000a000 08174000 08174000 0002f49c 2**13
ALLOC
2 application_ram 0000279c 20000000 20000000 0002f49c 2**3
ALLOC
3 application_heap 0003d860 200027a0 200027a0 0002f49c 2**3
ALLOC
4 .debug_abbrev 0000c8ba 00000000 00000000 0002f49c 2**0
CONTENTS, READONLY, DEBUGGING, OCTETS
5 .debug_aranges 00008de0 00000000 00000000 0003bd58 2**0
CONTENTS, READONLY, DEBUGGING, OCTETS
6 .debug_frame 000186fa 00000000 00000000 00044b38 2**0
CONTENTS, READONLY, DEBUGGING, OCTETS
7 .debug_info 00131969 00000000 00000000 0005d234 2**0
CONTENTS, READONLY, DEBUGGING, OCTETS
8 .debug_line 0008a871 00000000 00000000 0018eba0 2**0
CONTENTS, READONLY, DEBUGGING, OCTETS
9 .debug_loc 00028c5c 00000000 00000000 00219414 2**0
CONTENTS, READONLY, DEBUGGING, OCTETS
10 .debug_macinfo 0000d5be 00000000 00000000 00242070 2**0
CONTENTS, READONLY, DEBUGGING, OCTETS
11 .debug_pubnames 0000de9f 00000000 00000000 0024f630 2**0
CONTENTS, READONLY, DEBUGGING, OCTETS
12 .debug_ranges 00005b28 00000000 00000000 0025d4d0 2**0
CONTENTS, READONLY, DEBUGGING, OCTETS
13 .debug_types 0000461e 00000000 00000000 00262ff8 2**0
CONTENTS, READONLY, DEBUGGING, OCTETS
14 .iar.debug_frame 0001e0b7 00000000 00000000 00267618 2**0
CONTENTS, READONLY
15 .iar.debug_line 000413fd 00000000 00000000 002856d0 2**0
CONTENTS, READONLY
16 .comment 0015748a 00000000 00000000 002c6ad0 2**0
CONTENTS, READONLY
17 .iar.rtmodel 00000042 00000000 00000000 0041df5c 2**0
CONTENTS, READONLY
18 .ARM.attributes 00000032 00000000 00000000 0041dfa0 2**0
CONTENTS, READONLYapplication contains the application code and read-only data. Size of the application in this example is 0x2f468 in hexadecimal, and 193640 bytes in decimal.
application_ram is a RAM section for the call stack.
application_heap is the RAM section for heap.
Refer to IAR documentation for description of the remaining sections.
GCC
Calling objdump from the command line for an example application:
arm-none-eabi-objdump -h build/release/bt_soc_empty.outobjdump then gives the following output:
Sections:
Idx Name Size VMA LMA File off Algn
0 .vectors 00000170 08012000 08012000 00002000 2**9
CONTENTS, ALLOC, LOAD, READONLY, DATA
1 .stack 00000ac0 20000000 20000000 00060000 2**3
ALLOC
2 .bss 00001844 20000ac0 20000ac0 00060000 2**3
ALLOC
3 text_application_ram 000001ac 20002304 08012170 00002304 2**2
CONTENTS, ALLOC, LOAD, READONLY, CODE
4 .text 000302a8 08012320 08012320 00012320 2**4
CONTENTS, ALLOC, LOAD, READONLY, CODE
5 .ARM.exidx 00000008 080425c8 080425c8 000425c8 2**2
CONTENTS, ALLOC, LOAD, READONLY, DATA
6 .copy.table 0000000c 080425d0 080425d0 000425d0 2**0
CONTENTS, ALLOC, LOAD, DATA
7 .zero.table 00000000 080425dc 080425dc 0005269c 2**0
CONTENTS
8 .data 000001ec 200024b0 080425dc 000524b0 2**2
CONTENTS, ALLOC, LOAD, DATA
9 .memory_manager_heap 00000004 2000269c 080427c8 0005269c 2**0
ALLOC
10 .nvm 0000a000 080427c8 080427c8 0005269c 2**0
CONTENTS
11 .ARM.attributes 00000036 00000000 00000000 0005c69c 2**0
CONTENTS, READONLY
12 .comment 00000045 00000000 00000000 0005c6d2 2**0
CONTENTS, READONLY
13 .debug_line_str 000001c0 00000000 00000000 0005c717 2**0
CONTENTS, READONLY, DEBUGGING, OCTETS
14 .debug_info 00101e0a 00000000 00000000 0005c8d7 2**0
CONTENTS, READONLY, DEBUGGING, OCTETS
15 .debug_abbrev 0001afa4 00000000 00000000 0015e6e1 2**0
CONTENTS, READONLY, DEBUGGING, OCTETS
16 .debug_loclists 00036269 00000000 00000000 00179685 2**0
CONTENTS, READONLY, DEBUGGING, OCTETS
17 .debug_aranges 00009550 00000000 00000000 001af8ee 2**0
CONTENTS, READONLY, DEBUGGING, OCTETS
18 .debug_rnglists 00009d21 00000000 00000000 001b8e3e 2**0
CONTENTS, READONLY, DEBUGGING, OCTETS
19 .debug_line 00055c06 00000000 00000000 001c2b5f 2**0
CONTENTS, READONLY, DEBUGGING, OCTETS
20 .debug_str 00034194 00000000 00000000 00218765 2**0
CONTENTS, READONLY, DEBUGGING, OCTETS
21 .debug_frame 00015f48 00000000 00000000 0024c8fc 2**2
CONTENTS, READONLY, DEBUGGING, OCTETS.text contains the application code and read-only data. The size of the application in this example is 0x302a8 in hexadecimal and 197288 bytes in decimal.
.ARM.exidx is used for debugging.
.stack is a RAM section for the call stack
.data is the RAM section for initialized variables.
.bss is the RAM section for uninitialized variables.
.memory_manager_heap is the RAM section for heap.
Refer to GCC documentation for a description of the remaining sections.