Building the GATT Database with Profile Toolkit#
This section of the document describes the XML syntax used in the Bluetooth Profile Toolkit and walks you through the different options you can use when building Bluetooth services and characteristics.
A few practical GATT database examples are also shown.
General Limitations#
The table below shows the limitations of the GATT database supported by the EFR32BG devices.
| Item | Limitation | Notes |
|---|---|---|
| Maximum number of characteristics | Not limited; practically restricted by the overall number of attributes in the database | All characteristics which do NOT have the property const="true" are included in this count. |
| Maximum length of a type="user" characteristic | 255 bytes |
These characteristics are handled by the application, which means that the amount of RAM available for the application will limit this. Note: GATT procedures Write Long Characteristic Values, Reliable Writes, and Read Multiple Characteristic Values are not supported for these characteristics. |
| Maximum length of a type="utf-8/hex" characteristic | 255 bytes |
If const="true" then the amount of free flash on the device defines this limit. If const="false" then RAM will be allocated for the characteristic for storing its value. The amount of free flash available on the device used defines this. |
| Maximum number of attributes in a single GATT database | 255 | A single characteristic typically uses 3-5 attributes. |
| Maximum number of notifiable characteristics | 64 | -- |
| Maximum number of capabilities | 16 | The logic state of the capabilities will determine the visibility of each service/characteristic. |
<gatt>#
The GATT database along with the services and characteristics must be described inside the XML attribute <gatt>.
| Parameter | Description |
|---|---|
| out |
Filename for the GATT C source file Value: Any UTF-8 string. Must be valid as a filename and end with '.c' Default: gatt_db.c |
| header |
Filename for the GATT C header file Value: Any UTF-8 string. Must be valid as a filename and end with '.h' Default: gatt_db.h |
| db_name |
GATT database structure name and the prefix for data structures in the GATT C source file. Value: Any UTF-8 string; must be valid in C. Default: bg_gattdb_data |
| name |
Free text, not used by the database compiler Value: Any UTF-8 string Default: Nothing |
| prefix |
Prefix to add to each 'id' name for defining the handle macro that can be referenced from the C application. Value: Any UTF-8 string. Must be valid in C. Default: gattdb_ For example: If prefix="gattdb_" and id="temp_measurement" for a particular characteristic, then the following will be generated in the GATT C header file: #define gattdb_temp_measurement X (where X is the handle number for the temp_measurement characteristic) |
| generic_attribute_service |
If it is set to true, Generic Attribute service and its service_changed characteristic will be added in the beginning of the database. The Bluetooth stack takes care of database structure change detection and will send service_changed notifications to clients when a change is detected. In addition, this will enable the GATT-caching feature introduced in Bluetooth 5.1. Values: true: Generic Attribute service is automatically added to the GATT database and GATT caching is enabled. false: Generic Attribute service is not automatically added to the GATT database and GATT caching is disabled. Default: false |
| gatt_caching |
The GATT caching feature is enabled by default if generic_attribute_service is set to true. However, it can be disabled by setting this attribute to false. |
Example: A GATT database definition.
<?xml version="1.0" encoding="UTF-8" ?>
<gatt out="my_gatt_db.c" header="my_gatt_db.h" db_name="my_gatt_db_" prefix="my_gatt_"
generic_attribute_service="true" name="My GATT database">
…
</gatt><capabilities_declare>#
The GATT database services and characteristics can be made visible/invisible by using capabilities. A capability must be declared in a <capability> element and all capabilities in a GATT database must be first declared in a <capabilities_declare> element consisting of a sequence of <capability> elements. The maximum number of capabilities in a database is 16.
This new functionality does not affect legacy GATT XML databases (prior to Silicon Labs Bluetooth stack version 2.4.x). Because they don't have any capabilities explicitly declared, all services and characteristics will remain visible to a remote GATT client.
Example: Capabilities declaration
<capabilities_declare>
<capability enable="false">feature_1</capability>
<capability enable="false">feature_2</capability>
</capabilities_declare><capability>#
Each capability must be declared individually within a <capabilities_declare> element using the <capability> element. The <capability> element has one attribute named "enable" that indicates the capability's default state at database initialization.
The text value of the <capability> element will be the identifier name for that capability in the generated database C header. Thus, it must be valid in C.
Inheritance of Capabilities#
Services and characteristics can declare the capabilities that they want to use. If no capabilities are declared, then the following inheritance rules apply:
A service that does not declare any capabilities will have all the capabilities from <capabilities_declare> element.
A characteristic that does not declare any capabilities will have all the capabilities from the service that it belongs to. If the service declares a subset of the capabilities in <capabilities_declare>, then only that subset will be inherited by the characteristic.
All attributes of a characteristic inherit the characteristic's capabilities.
Visibility#
Capabilities can be enabled/disabled to make services and characteristics visible/invisible to a GATT client according with the following logic:
A service and all its characteristics are visible when at least one of its capabilities is enabled.
A service and all its characteristics are invisible when all of its capabilities are disabled.
A characteristic and all its attributes are visible when at least one of its capabilities is enabled.
A characteristic and all its attributes are invisible when all of its capabilities are disabled.
| Parameter | Description |
|---|---|
| enable |
Sets the default state of a capability at database initialization. Values: true: Capability is enabled. false: Capability is disabled. Default: true |
Example: Capabilities declaration
<capabilities_declare>
<!-- This capability is enabled by default and the identifier is cap_light -->
<capability enable="true">cap_light</capability>
<!-- This capability is disabled by default and the identifier is cap_color -->
<capability enable="false">cap_color</capability>
</capabilities_declare><service>#
The GATT service definition is done with the XML attribute <service> and its parameters.
The following table below describes the parameters that can be used for defining the related values.
| Parameter | Description |
|---|---|
| uuid |
Universally Unique Identifier. The UUID uniquely identifies a service. 16-bit values are used for the services defined by the Bluetooth SIG and 128-bit UUIDs can be used for vendor specific implementations. Range: 0x0000 – 0xFFFF: Reserved for Bluetooth SIG standardized services 0x00000000-0000-0000-0000-000000000000 - 0xFFFFFFFF-FFFF-FFFF-FFFF-FFFFFFFFFFFF: Reserved for vendor specific services. |
| id |
The ID is used to identify a service within the service database and can be used as a reference from other services (include statement). Typically, this does not need to be used. Value: Any UTF-8 string |
| type |
The type field defines whether the service is a primary or a secondary service. Typically this does not need to be used. Values: primary: a primary service secondary: a secondary service Default: primary |
| advertise |
This field defines if the service UUID is included in the advertisement data. The advertisement data can contain up to 13 16-bit UUIDs or one (1) 128-bit UUID. Values: true: UUID included in advertisement data false: UUID not included in advertisement data Default: false Note: You can override the advertisement data with the GAP API, in which case this is not valid. |
Example: A Generic Access Profile (GAP) service definition.
<!-- Generic Access Service -->
<service uuid="1800">
…
</service>Example: A vendor-specific service definition.
<!-- A vendor specific service -->
<service uuid="25be6a60-2040-11e5-bd86-0002a5d5c51b">
…
</service>Example: A Heart Rate service definition with UUID included in the advertisement data and ID "hrs".
<!-- Heart Rate Service -->
<service uuid="180D" id="hrs" advertise="true">
…
</service>Note: You can generate your own 128-bit UUIDs at: http://www.itu.int/en/ITU-T/asn1/Pages/UUID/uuids.aspx
<capabilities>#
A service can declare the capabilities it has with a <capabilities> element. The element consists of a sequence of <capability> elements whose identifiers must also be part of the <capabilities_declare> element. The attribute "enable" has no effect in the capabilities declared within this context so it can be excluded.
If a service does not declare any capabilities, it will have all the capabilities from <capabilities_declare> per the inheritance rules.
A service and all its characteristics will be visible when at least one of its capabilities is enabled and invisible when all its capabilities are disabled.
Example: Capabilities declaration
<capabilities>
<capability>cap_light</capability>
<capability>cap_color</capability>
</capabilities><informativeText>#
The XML element <informativeText> can be used for informative purposes (commenting) and is not exposed in the actual GATT database.
<include>#
A service can be included within another service by using the XML attribute <include>.
| Parameter | Description |
|---|---|
| id |
ID of the included service Value: ID of another service |
Example: Including Heart Rate service within the GAP service.
<!-- Generic Access Service -->
<service uuid="1800">
<!-- Include HR Service -->
<include id="hrs" />
…
</service><characteristic>#
All the characteristics exposed by a service are defined with the XML attribute <characteristic> and its parameters, which must be used inside the <service> XML attribute tags.
The table below describes the parameters that can be used for defining the related values.
| Parameter | Description |
|---|---|
| uuid |
Universally Unique Identifier. The UUID uniquely identifies a characteristic. 16-bit values are used for the services defined by the Bluetooth SIG and 128-bit UUIDs can be used for vendor specific implementations. Range: 0x0000 – 0xFFFF: Reserved for Bluetooth SIG standardized characteristics. 0x00000000-0000-0000-0000-000000000000 to 0xFFFFFFFF-FFFF-FFFF-FFFF-FFFFFFFFFFFF: Reserved for vendor specific characteristics. |
| id |
The ID is used to identify a characteristic. The ID is used within a C application to read and write characteristic values or to detect if notifications or indications are enabled or disabled for a specific characteristic. When the project is built, the generated GATT C header file contains a macro with the characteristic 'id' and corresponding handle value. Value: Any UTF-8 string |
| const |
Defines if the value stored in the characteristic is a constant. Default: false |
| name | Free text, not used by the database compiler. **Value:**Any UTF-8 string Default: Nothing |
Example: Adding Device name characteristic into GAP service.
<!-- Generic Access Service -->
<service uuid="1800">
<!-- Device name -->
<characteristic uuid="2a00">
…
</characteristic>
…
</service>Example: Adding a vendor-specific characteristic into a vendor-specific service with ID.
<!-- A vendor specific service -->
<service uuid="25be6a60-2040-11e5-bd86-0002a5d5c51b">
<!-- My proprietary data -->
<characteristic uuid="59cd69c0-2043-11e5-a717-0002a5d5c51b" id="mydata">
…
</characteristic>
…
</service><capabilities>#
A characteristic can declare the capabilities it has with a <capabilities> element. The element consists of a sequence of <capability> elements whose identifiers must also be declared (or fully inherited) by the parent service. The attribute "enable" has no effect in the capabilities declared within this context so it can be excluded.
If a characteristic does not declare any capabilities it will have all the capabilities from the service that it belongs to per the inheritance rules. All attributes of a characteristic inherit the characteristic's capabilities.
A characteristic and all its attributes will be visible when at least one of its capabilities is enabled and invisible when all its capabilities are disabled.
Example: Capabilities declaration
<capabilities>
<capability>cap_light</capability>
<capability>cap_color</capability>
</capabilities><properties>#
The characteristic's access properties and its permission level are defined by the children attributes of the XML attribute <properties>, which must be used inside <characteristic> XML attribute tags. A characteristic can have multiple access properties at the same time—for example, it can be readable, writable, or both. Each access property can have a different permission level (for example, encrypted or authenticated).
The following table lists the possible access properties. Each row in the table defines a new attribute under the <properties> attribute.
| Attribute | Description |
|---|---|
| read |
Characteristic can be read by a remote device. Values: true: Characteristic can be read false: Characteristic cannot be read Default: false |
| write |
Characteristic can be written by a remote device Values: true: Characteristic can be written false: Characteristic cannot be written Default: false |
| write_no_response |
Characteristic can be written by a remote device. Write without response is not acknowledged over the Attribute Protocol. Values: true: Characteristic can be written false: Characteristic cannot be written Default: false |
| notify |
Characteristic has the notify property and characteristic value changes are notified over the Attribute Protocol. Notifications are not acknowledged over the Attribute Protocol. Values: true: Characteristic has notify property. false: Characteristic does not have notify property. Default: false Note: The notify attribute is stored in the SIG defined Client Characteristic Configuration Descriptor (a descriptor with the UUID 0x2902, which will be autogenerated when notifications are enabled). If you manually add a CCCD to the characteristic, the descriptor’s value will overwrite this setting. |
| indicate |
Characteristic has the indicate property and characteristic value changes are indicated over the Attribute Protocol. Indications are acknowledged over the Attribute Protocol. Values: true: Characteristic has indicate property. false: Characteristic does not have indicate property. Default: false Note: The indicate attribute is stored in the SIG defined Client Characteristic Configuration Descriptor (a descriptor with the UUID 0x2902, which will be autogenerated when indications are enabled). If you manually add a CCCD to the characteristic, the descriptor’s value will overwrite this setting. |
| reliable_write |
Allows using a reliable write procedure to modify an attribute; this is just a hint to a GATT client. The Bluetooth stack always allows the use of reliable writes to modify attributes. Values: true: Reliable write enabled. false: Reliable write disenabled. Default: false |
The following table lists the permission levels or security requirements. Any security requirement can be assigned to any access property.
| Attribute | Description |
|---|---|
| authenticated |
Accessing the characteristic value requires an authentication. To access the characteristic with this property the remote device has to be bonded using MITM protection and the connection must be also encrypted. Values: true: Authentication is required false: Authentication is not required Default: false |
| encrypted |
Accessing the characteristic value requires an encrypted link. Devices with iOS 9.1 or higher must also be bonded at least with Just Works pairing. Values: true: Encryption is required false: Encryption is not required Default: false |
| bonded |
Accessing the characteristic value requires an encrypted link. Devices must also be bonded at least with Just Works pairing. Values: true: Bonding and encryption are required false: Bonding is not required Default: false |
Example: Device name characteristic with const and read properties.
<!-Device Name-->
<characteristic const = true uuid="2a00">
<properties>
<read authenticated="false" bonded="false" encrypted="false"/>
</properties>
</characteristic>Example: Device name characteristic with read and write properties to allow the value to be modified by the remote device.
<!-Device Name-->
<characteristic uuid="2a00">
<properties>
<read authenticated="false" bonded="false" encrypted="false"/>
<write authenticated="false" bonded="false" encrypted="false"/>
</properties>
</characteristic>Example: Heart Rate Measurement characteristic with notify property.
<!-Heart Rate Measurement -->
<characteristic uuid="180D">
<properties>
<notify authenticated="false" bonded="false" encrypted="false"/>
</properties>
</characteristic>Example: Characteristic with encrypted read property.
<!-Device Name-->
<characteristic uuid="1234">
<properties>
<read authenticated="false" bonded="false" encrypted="true"/>
</properties>
</characteristic>Example: Characteristic with authenticated write property.
<!-Device Name-->
<characteristic uuid="1234">
<properties>
<write authenticated="true" bonded="false" encrypted="false"/>
</properties>
</characteristic>Example: Characteristic with authenticated indicate properties.
<!-Descriptor value changed -->
<characteristic uuid="2A7D">
<properties>
<indicate authenticated="true" bonded="false" encrypted="false"/>
</properties>
</characteristic><value>#
The data type and length for a characteristic is defined with the XML attribute <value> and its parameters, which must be used inside the <characteristic> XML attribute tags.
The table below describes the parameters that can be used for defining the related values.
| Parameter | Description |
|---|---|
| length |
Defines a fixed length for the characteristic or the maximum length if variable_length is true. If length is not defined and there is a value (e.g. data exists inside <value></value>), then the value length is used to define the length. If both length and value are defined, then the following rules apply:
Range: 0 – 255: Length in bytes if type is 'hex', 'utf-8', or 'user' 0 – 512: Length in bytes if type is 'user' Default: 0 |
| variable_length |
Defines that the value is of variable length. The maximum length must also be defined with the length attribute or by defining a value. If both length and value are defined, then the rules described in length apply. Values: true: Value is of variable length false: Value has a fixed length Default: false |
| type |
Defines the data type. Values: hex: Value type is hex utf-8: Value is a string user: When the characteristic type is marked as type="user", the application is responsible for initializing the characteristic value and also providing it, for example, when read operation occurs. The Bluetooth stack does not initialize the value or automatically provide the value when it is being read. When this is set, the Bluetooth stack generates gatt_server_user_read_request or gatt_server_user_write_request, which must be handled by the application. Default: utf-8 |
Example: Heart Rate Measurement characteristic with notify property and fixed length of two (2) bytes.
<!-Heart Rate Measurement -->
<characteristic uuid="180D">
<value length="2" type="hex" variable_length = "false"/>
<properties>
<notify authenticated="false" bonded="false" encrypted="false"/>
</properties>
</characteristic>Example: A variable length vendor-specific characteristic with maximum length of 20 bytes.
<!-My proprietary data -->
<characteristic uuid="59cd69c0-2043-11e5-a717-0002a5d5c51b" id="mydata">
<value variable_length="true" length="20" type="hex" />
<properties>
<notify authenticated="false" bonded="false" encrypted="false"/>
</properties>
</characteristic>Example: The value and length of a characteristic can also be defined by typing the actual value inside the <value> tags.
<characteristic const="true" id="device_name" name="Device Name" sourceId="org.bluetooth.characteristic.gap.device_name" uuid="2A00">
<value length="17" type="utf-8" variable_length="false">EFR32 BGM111</value>
<properties>
<read authenticated="false" bonded="false" encrypted="false"/>
</properties>
</characteristic>In the above example, the value is "EFR32 BGM111**"** and the length is 17 bytes.
Example: Defining both length and value with length bigger than the value's length.
<!-- Device name -->
<characteristic uuid="2a00">
<properties read="true" />
<value type="hex" length="4" variable_length="false">0102</value>
</characteristic>In the example above, the value will be "01020000**"** because the length is bigger than the value's length and the value gets padded with 0's.
Example: Defining both length and value with length smaller than the value's length.
<!-- Device name -->
<characteristic uuid="2a00">
<properties read="true" />
<value type="hex" length="2" variable_length="false">01020304</value>
</characteristic>In the example above, the value will be "0102**"** because the length is smaller than the value's length, so the value gets clipped to match thelength.
<descriptor>#
The XML element <descriptor> can be used to define a generic characteristic descriptor.
Descriptor properties are defined by the <properties> element and only read and/or write access is allowed. Value is defined by <value> element the same way as for characteristics values.
Note: If you manually add a Client Characteristic Configuration Descriptor (UUID: 0x2902), its value will overwrite the notify/indicate properties of its characteristic. If no CCCD added manually, it will be generated automatically if the characteristic has enabled notification or indication.
Example: Adding a characteristic descriptor with type UUID 2908.
<characteristic uuid="2a4d" id="hid_input">
<properties notify="true" read="true" />
<value length="3" />
<descriptor const="false" discoverable="true" id="" name="Custom Descriptor" sourceId="" uuid="2908">
<properties>
<read authenticated="false" bonded="false" encrypted="false"/>
</properties>
<value length="0" type="hex" variable_length="false">00</value>
</descriptor>
</characteristic><description>#
Characteristic user description values are defined with the XML attribute <description>, which must be used inside the <characteristic> XML attribute tags.
Characteristic user description is an optional value. It is exposed to the remote device and can be used, for example, to provide a user-friendly description of the characteristic shown in the application's user interface.
Example: Constant string "Heart Rate Measurement"
<characteristic uuid="2a37">
<properties>
<notify authenticated="false" bonded="false" encrypted="false"/>
</properties>
<description> Heart Rate Measurement </description>
</characteristic>Properties element can be used to allow remote modification of an attribute.
Example: Allow remote reading but require bonding for writing
<characteristic uuid="2a37">
<properties>
<read authenticated="false" bonded="false" encrypted="true"/>
<write authenticated="false" bonded="true" encrypted="false"/>
</properties>
</characteristic>Note: If a description is writable, then the GATT Parser automatically adds the extended properties attribute with writable_auxiliaries bit set to be Bluetooth-compliant.
<aggregate>#
The XML element <aggregate> enables the creation of an aggregated characteristic format descriptor by automatically converting IDs to attribute handles.
Attribute IDs should refer to characteristic presentation format descriptors.
Example: Adding a characteristic aggregate
<characteristic uuid="da8a80c0-829d-498f-b70b-e85c95e0f839">
<properties notify="true" read="true"/>
<value length="10" />
<aggregate>
<attribute id="format1" />
<attribute id="format2" />
</aggregate>
</characteristic>GATT Examples#
Example: A full GAP service with device name and appearance characteristics as constant values with read property.
<?xml version="1.0" encoding="UTF-8" ?>
<gatt>
<!--Generic Access-->
<service advertise="false" name="Generic Access" requirement="mandatory" sourceId="org.bluetooth.service.generic_access" type="primary" uuid="1800">
<informativeText>Abstract: The generic_access service contains generic information about the device. All available
Characteristics are readonly. </informativeText>
<!--Device Name-->
<characteristic const="true" id="device_name" name="Device Name" sourceId="org.bluetooth.characteristic.gap.device_name"
uuid="2A00">
<informativeText/>
<value length="17" type="utf-8" variable_length="false">EFR32 BGM111</value>
<properties>
<read authenticated="false" bonded="false" encrypted="false"/>
</properties>
</characteristic>
<!--Appearance-->
<characteristic const="true" name="Appearance" sourceId="org.bluetooth.characteristic.gap.appearance" uuid="2A01">
<informativeText>Abstract: The external appearance of this device. The values are composed of a category (10-bits) and sub-categories (6-bits). </informativeText>
<value length="2" type="hex" variable_length="false">0000</value>
<properties>
<read authenticated="false" bonded="false" encrypted="false"/>
</properties>
</characteristic>
</service>
</gatt>Example: Link Loss and Immediate Alert services.
<?xml version="1.0" encoding="UTF-8" ?>
<gatt>
<!--Link Loss-->
<service advertise="false" id="link_loss" name="Link Loss" requirement="mandatory" sourceId="org.bluetooth.service.link_loss" type="primary" uuid="1803">
<!--Alert Level-->
<characteristic const="false" id="alert_level" name="Alert Level" sourceId="org.bluetooth.characteristic.alert_level" uuid="2A06">
<value length="1" type="hex" variable_length="false"/>
<properties>
<read authenticated="false" bonded="false" encrypted="false"/>
<write authenticated="false" bonded="false" encrypted="false"/>
</properties>
</characteristic>
</service>
<!--Immediate Alert-->
<service advertise="false" id="immediate_alert" name="Immediate Alert" requirement="mandatory" sourceId="org.bluetooth.service.immediate_alert" type="primary" uuid="1802">
<!--Alert Level-->
<characteristic const="false" id="alert_level" name="Alert Level" sourceId="org.bluetooth.characteristic.alert_level" uuid="2A06">
<value length="1" type="hex" variable_length="false"/>
<properties>
<write_no_response authenticated="false" bonded="false" encrypted="false"/>
</properties>
</characteristic>
</service>
</gatt>Example: GATT database with capabilities
<gatt db_name="light_gattdb" out="gatt_db.c" header="gatt_db.h" generic_attribute_service="true">
<capabilities_declare>
<capability enable="true">cap_light</capability>
<capability enable="false">cap_color</capability>
</capabilities_declare>
<!--Light Service-->
<service advertise="false" id="light_service" name="Light Service" requirement="mandatory" sourceId="" type="primary" uuid="257f993d-756e-baa6-e69c-8b101e4e6b3f">
<informativeText>Info about custom service</informativeText>
<capabilities>
<capability>cap_light</capability>
<capability>cap_color</capability>
</capabilities>
<!--Ligth Control-->
<characteristic const="false" id="light_control" name="Ligth Control" sourceId="" uuid="85e82a1c-8423-610b-9fea-5ad999445231">
<description>User description</description>
<informativeText/>
<capabilities>
<capability>cap_light</capability>
</capabilities>
<value length="0" type="user" variable_length="false"/>
<properties>
<read authenticated="false" bonded="false" encrypted="false"/>
<write authenticated="false" bonded="false" encrypted="false"/>
<write_no_response authenticated="false" bonded="false" encrypted="false"/>
<reliable_write authenticated="false" bonded="false" encrypted="false"/>
<indicate authenticated="false" bonded="false" encrypted="false"/>
<notify authenticated="false" bonded="false" encrypted="false"/>
</properties>
</characteristic>
<!--Color control-->
<characteristic const="false" id="color_control" name="Color control" sourceId="" uuid="16b90591-c54a-e7c9-413e-a82748a1e783">
<informativeText/>
<capabilities>
<capability>cap_color</capability>
</capabilities>
<value length="0" type="user" variable_length="false"/>
<properties>
<read authenticated="false" bonded="false" encrypted="false"/>
<write authenticated="false" bonded="false" encrypted="false"/>
</properties>
</characteristic>
</service>
</gatt>If the capabilities cap_light and cap_color are enabled, the entire light_service will be visible.
If the capability cap_light is disabled, the characteristic light_control will be invisible.
If the capability cap_color is disabled, the characteristic color_control will be invisible.