Edit

Examples#

Sending Proprietary Packets#

This simple example sends out a proprietary packet every time a specific characteristic in the local GATT database is written.

  1. Create a new Soc Empty Rail Dmp project as described in Create a New Project.

  2. In the GATT configurator, add a new characteristic to the GATT database (as described in the Bluetooth Getting Started Guide) with the following parameters:

    i. Name: Proprietary characteristic

    ii. ID: prop_char

    iii. Value type: hex

    iv. Length: 16 byte

    v. Properties: Read, Write, Notify

  3. Define a CHARACTERISTIC_CHANGED flag. This flag will be used in the communication between sl-bt-on-event() and the app_proprietary_task, as part of the proprietary_event_flags flag group.

     #define CHARACTERISTIC_CHANGED ((OS_FLAGS)0x01)
  4. Create a Tx FIFO. Define the following in app_proprietary.c:

    #define RAIL_TX_FIFO_SIZE (64)
    static uint8_t txFifo[RAIL_TX_FIFO_SIZE];
  5. In the Bluetooth application task (more precisely in sl_bt_on_event()):

    i. Add a new event handler to the switch – case statement to handle characteristic value changes.

    ii. Check if it is the prop_char that has changed.

    iii. Set a flag to notify the proprietary protocol.

    case sl_bt_evt_gatt_server_attribute_value_id:
    if (evt->data.evt_gatt_server_attribute_value.attribute == gattdb_prop_char)
       {
                  OSFlagPost(&proprietary_event_flags,
                                    CHARACTERISTIC_CHANGED,
                                    OS_OPT_POST_FLAG_SET,
                                    &err);
        }
    break;
  6. In the app_proprietary_task() – before the infinite loop:

    i. Set up the Tx FIFO for RAIL.

    ii. Define scheduler info for the packet to be sent.

     RAIL_SetTxFifo(railHandle, txFifo, 0, RAIL_TX_FIFO_SIZE);
     RAIL_SchedulerInfo_t txSchedulerInfo = (RAIL_SchedulerInfo_t){ .priority = 100,
                                             .slipTime = 100000,
                                             .transactionTime = 800 };
  7. Within the infinite loop of the app_proprietary_task():

    i. Wait for the CHARACTERISTIC_CHANGED flag.

    ii. Copy the content of the characteristic into the Tx FIFO.

    iii. Send out the packet.

       while (DEF_TRUE) {
                  RTOS_ERR err;
                  OSFlagPend(&proprietary_event_flags,
                             CHARACTERISTIC_CHANGED,
                             (OS_TICK)0,
                              OS_OPT_PEND_BLOCKING \
                              + OS_OPT_PEND_FLAG_SET_ANY \
                              + OS_OPT_PEND_FLAG_CONSUME,
                              NULL,
                              &err);
    
                   sl_status_t result;;
                          result = sl_bt_gatt_server_read_attribute_value(gattdb_prop_char, 0, 16, data_len,
       dataPacket);
                 RAIL_WriteTxFifo(railHandle, dataPacket, data_len, true);
                 RAIL_StartTx(railHandle, 0, RAIL_TX_OPTIONS_DEFAULT, &txSchedulerInfo);
       }
  8. In sl_rail_util_on_event():

    Check for the packet_sent event, and do not forget to yield the radio.

    static void sl_rail_on_event(RAIL_Handle_t railHandle,
                                  RAIL_Events_t events)
    {
            if (events & RAIL_EVENT_TX_PACKET_SENT) {
                RAIL_YieldRadio(railHandle);
            }
    }

Receiving Proprietary Packets#

This example implements a receiver for the transmitter implemented in the previous section. Once a proprietary packet is received, the example updates a characteristic in the local GATT database.

To implement a receiver, use the transmitter project described in the previous section and extend it with the following procedure.

  1. Define a new flag for signaling packet reception to the proprietary application.

    #define PACKET_RECEIVED ((OS_FLAGS)0x02)
  2. Create an Rx FIFO. Define the following in app_proprietary.c:

    #define RAIL_RX_FIFO_SIZE (64)
    static uint8_t rxFifo[RAIL_RX_FIFO_SIZE];
  3. In the app_proprietary_task() – before the infinite loop:

    i. Set Rx transition in order to automatically restore Rx state after packet reception.

    ii. Set the Rx priority lower than the Tx priority.

    iii. Start Rx (before the infinite loop).

    RAIL_StateTransitions_t stateTransition = (RAIL_StateTransitions_t){
                                                         .success = RAIL_RF_STATE_RX,
                                                         .error = RAIL_RF_STATE_RX };
    RAIL_SetRxTransitions(railHandle,&stateTransition);
    RAIL_SchedulerInfo_t rxSchedulerInfo = (RAIL_SchedulerInfo_t){ .priority = 200 };
    RAIL_StartRx(railHandle, 0, &rxSchedulerInfo);
  4. In the radio event handler, such as sl_rail_util_on_event():

    i. Check if a packet was successfully received.

    ii. Copy the packet content to your local Rx FIFO.

    iii. Set a flag to notify the proprietary protocol about the new packet.

    if (events & RAIL_EVENT_RX_PACKET_RECEIVED) {
        RAIL_RxPacketInfo_t packetInfo;
        RTOS_ERR err;
    
        RAIL_GetRxPacketInfo(railHandle,
                RAIL_RX_PACKET_HANDLE_NEWEST,
                &packetInfo);
        if (packetInfo.packetStatus == RAIL_RX_PACKET_READY_SUCCESS) {
           RAIL_CopyRxPacket(rxFifo,&packetInfo);
           OSFlagPost(&proprietary_event_flags,PACKET_RECEIVED,OS_OPT_POST_FLAG_SET,&err);
        }
    }
  5. Within the infinite loop of the app_proprietary_task():

    i. Check for two event flags: CHARACTERISTIC_CHANGED and PACKET_RECEIVED. You can wait for both of them and then check which one was set.

    ii. If the PACKET_RECEIVED flag is set then write the content of the received packet into the local GATT database and

    iii. Notify the Bluetooth stack that the value has changed (using a Bluetooth external signal).

    while (DEF_TRUE) {
          RTOS_ERR err;
          OS_FLAGS active_flags = OSFlagPend (&proprietary_event_flags,
                                               CHARACTERISTIC_CHANGED \
                                               + PACKET_RECEIVED,
                                               (OS_TICK)0,
                                               OS_OPT_PEND_BLOCKING \
                                               + OS_OPT_PEND_FLAG_SET_ANY \
                                               + OS_OPT_PEND_FLAG_CONSUME,
                                               NULL,
                                               &err);
          if (active_flags & CHARACTERISTIC_CHANGED)
          {
              sl_status_t result;
                     result = sl_bt_gatt_server_read_attribute_value(gattdb_prop_char, 0, 16, data_len, dataPacket);
              RAIL_WriteTxFifo(railHandle, dataPacket 16, true);
              RAIL_StartTx(railHandle, 0, RAIL_TX_OPTIONS_DEFAULT, &txSchedulerInfo);
          }
    
          if (active_flags & PACKET_RECEIVED)
          {
               sl_bt_gatt_server_write_attribute_value(gattdb_prop_char,0,16,rxFifo);
               sl_bt_external_signal(CHARACTERISTIC_CHANGED);
          }
    }
  6. In sl_bt_on_event():

    i. Add a new event handler for the external signal.

    ii. Check if you got a CHARACTERISTIC_CHANGED signal.

    iii. Send out a notification.

    case sl_bt_evt_system_external_signal_id:
       if (bluetooth_evt->data.evt_system_external_signal.extsignals &
                                                               CHARACTERISTIC_CHANGED)
       {
           sl_bt_cmd_gatt_server_send_characteristic_notification(0xff, gattdb_prop_char,
                                                                  16, rxFifo, &sent_len);
       }
    break;

Light/Switch Example#

This section provides details on working with the Light/Switch multiprotocol example code.

Working with the Light/Switch Example#

The Flex (RAIL) - Switch and Bluetooth - SoC Ligh /RAIL DMP applications are generated, built, and uploaded in the same way as other applications in their SDKs.

Note: In a demonstration configuration with multiple RAIL/Bluetooth dynamical protocol light devices and a single switch device, unpredictable behavior may occur. We recommend testing with a single light device and a single switch device.

The following is a summary procedure.

Building the RAIL:Switch Application#

  1. Open Simplicity Studio 5.

  2. Select a connected device in the Debug Adapters view.

  3. Select File > New > Silicon Labs Project Wizard ...

  4. Review the SDK and toolchain, and change as necessary. Click NEXT.

  5. On the Example Project Selection dialog, filter on Proprietary and select Flex (RAIL) - Switch. Click NEXT.

  6. Name your project. Click [FINISH].

  7. Either automatically compile and flash using the debug button, or manually compile and then load.

Application load success indicators are code-dependent. With the Flex (RAIL) - Switch example, the LCD displays a short menu before changing over to the light bulb display.

light bulb displaylight bulb display

Building the Bluetooth Light Application#

The Bluetooth Light application requires the Gecko Bootloader to be loaded on the device. The Gecko Bootloader is loaded when you load the precompiled SOC-Light-Rail-Dmp demonstration. Alternatively, you can build and load your own Gecko Bootloader combined image (called <projectname>-combined.s37), as described in UG266: Silicon Labs Gecko Bootloader User's Guide for GSDK 3.2 and Lower, Silicon Labs Gecko Bootloader User's Guide for GSDK 4.0 and Higher (series 1 and 2 devices), or Silicon Labs Gecko Bootloader User’s Guide for Series 3 and Higher.

  1. Open Simplicity Studio 5.

  2. Select the connected device in the Debug Adapters view.

  3. Select File > New > Silicon Labs Project Wizard ...

  4. Review the SDK and toolchain, and change as necessary. Click NEXT.

  5. On the Example Project Selection dialog, filter on Bluetooth and select Soc Light Rail Dmp. Click NEXT.

  6. Name your project. Click [FINISH].

  7. Either automatically compile and flash using the debug button, or manually compile and then load.

Application load success indicators are code-dependent. With the Bluetooth - SoC Light RAIL DMP example, the LCD displays a light bulb.

light bulb displaylight bulb display

Changing the PHY Configuration#

The default PHY configuration for the RAIL/Bluetooth example is a sub-gigahertz configuration. You may want to modify this PHY configuration as you begin to develop applications for your own hardware.

To change the PHY configuration:

  1. Open the Flex (RAIL) - Switch project.

  2. Open the .slcp file in the project, and click the Configuration Tools tab.

  3. Click Open next to Radio Configurator.

  4. Select a new PHY.

  5. The new config will be generated into the folder autogen, with the names of rail_config.c and rail_config.h.

  6. Open the Bluetooth - SoC Light RAIL DMP project.

  7. Import the modified radio configuration file (radio_settings.radioconf) from the Switch project.

  8. Rebuild and flash both projects as you would normally.