Data structure of the tx_power event.
Public Attribute Documentation#
phy#
uint8_t sl_bt_evt_connection_tx_power_s::phy
Enum sl_bt_gap_phy_coding_t. The PHY which the transmit power is reported for. Values:
- sl_bt_gap_phy_coding_1m_uncoded (0x1): 1M PHY 
- sl_bt_gap_phy_coding_2m_uncoded (0x2): 2M PHY 
- sl_bt_gap_phy_coding_125k_coded (0x4): 125k Coded PHY (S=8) 
- sl_bt_gap_phy_coding_500k_coded (0x8): 500k Coded PHY (S=2) 
power_level#
int8_t sl_bt_evt_connection_tx_power_s::power_level
Transmit power level in dBm. Values:
- SL_BT_CONNECTION_TX_POWER_UNAVAILABLE (0x7F): Transmit power level is not available. 
flags#
uint8_t sl_bt_evt_connection_tx_power_s::flags
Enum sl_bt_connection_tx_power_flag_t. Transmit power level flags. Ignore this field if power_level is set to 0x7E or 0x7F. Values:
- sl_bt_connection_tx_power_flag_none (0x0): No flag is defined for the reported TX power level 
- sl_bt_connection_tx_power_at_minimum (0x1): Transmit power level is at minimum level. 
- sl_bt_connection_tx_power_at_maximum (0x2): Transmit power level is at maximum level. 
delta#
int8_t sl_bt_evt_connection_tx_power_s::delta
Change in transmit power level. Values:
- SL_BT_CONNECTION_TX_POWER_CHANGE_UNAVAILABLE (0x7F): Change is not available or is out of range. 
- Other values: positive indicates increased power, negative indicates decreased power, and zero indicates unchanged. Units: dB