Data structure of the procedure_enable_complete event.
Public Attributes#
Public Attribute Documentation#
config_id#
uint8_t sl_bt_evt_cs_procedure_enable_complete_s::config_id
CS configuration identifier.
- Range: 0 to 3 
status#
uint16_t sl_bt_evt_cs_procedure_enable_complete_s::status
SL_STATUS_OK if successful. Error code otherwise.
state#
uint8_t sl_bt_evt_cs_procedure_enable_complete_s::state
Enum sl_bt_cs_procedure_state_t. CS procedure enabled or disabled Values:
- sl_bt_cs_procedure_state_disabled (0x0): CS procedures are disabled 
- sl_bt_cs_procedure_state_enabled (0x1): CS procedures are enabled 
antenna_config#
uint8_t sl_bt_evt_cs_procedure_enable_complete_s::antenna_config
Antenna configuration index
- Range: 0 to 7 
tx_power#
int8_t sl_bt_evt_cs_procedure_enable_complete_s::tx_power
Transmit power level used in the transmission. Units: dBm.
- Range: -127 to +20 
- Value: 0x07F. Transmit power level is unavailable 
subevent_len#
uint32_t sl_bt_evt_cs_procedure_enable_complete_s::subevent_len
Duration for each subevent in microseconds
- Range: 1250 to 3999999 
- Time range: 1250 us to 4s 
subevents_per_event#
uint8_t sl_bt_evt_cs_procedure_enable_complete_s::subevents_per_event
Number of subevents anchored off the same ACL connection event
- Range: 1 to 20 
subevent_interval#
uint16_t sl_bt_evt_cs_procedure_enable_complete_s::subevent_interval
Duration in microseconds between consecutive CS subevents anchored off the same ACL connection event. Units: 0.625 ms.
event_interval#
uint16_t sl_bt_evt_cs_procedure_enable_complete_s::event_interval
Number of ACL connection events between consecutive CS event anchor points
procedure_interval#
uint16_t sl_bt_evt_cs_procedure_enable_complete_s::procedure_interval
Number of ACL connection events between consecutive CS procedure anchor points
procedure_count#
uint16_t sl_bt_evt_cs_procedure_enable_complete_s::procedure_count
Number of procedures to continue until disabled. Maximum number of procedures to be scheduled.
- Range: 1 to 65535 
max_procedure_len#
uint16_t sl_bt_evt_cs_procedure_enable_complete_s::max_procedure_len
Maximum duration for each measurement procedure. Value in units of 0.625 ms.
- Range: 1 to 65535 
- Time: N x 0.625ms. N being the input. 
- Time range: 0.625 ms to 40.959375 s.