Edit

Test Examples with the BGAPI Commands test_dtm_tx_v4 and test_dtm_rx#

Output Power—RF-PHY/TRM/BV-01-C#

The power basic measurement is used to make all of the output power measurements.

In this example, the test_dtm_tx_v4 command is used.

In this test mode, only the frequency and the output power are configurable parameters.

A spectrum analyzer is used to measure the power of the radio and must be connected through a compatible RF cable to the RF connector of the radio board.

It is also possible to test the output power with a separate Bluetooth tester device when the DTM firmware is installed in the DUT.

Output Power Measurement with the Rohde & Schwarz CBT Bluetooth TesterOutput Power Measurement with the Rohde & Schwarz CBT Bluetooth Tester

Modulation—RF-PHY/TRM/BV-05-C and RF-PHY/TRM/BV-06-C#

Used to make the modulation, and frequency offset and drift measurements.

In this example, the test_dtm_tx_v4 command is used.

To follow the test specification, you need to be able to change your payload data pattern (either 1010 pattern or 11110000 pattern).

A spectrum analyzer is used to measure the modulation, frequency offset, and drift measurements of the radio and must be connected through a compatible RF cable to the RF connector of the radio board.

It is also possible to test by using a separate Bluetooth tester device provided that the DTM firmware is installed in the DUT.

Modulation CharacteristicsModulation Characteristics

Spectrum—RF-PHY/TRM/BV-03-C#

Used for in-band emissions measurements.

In this example, the test_dtm_tx_v4 command is used.

A spectrum analyzer is used to measure the spectrum of the radio and must be connected through a compatible RF cable to the RF connector of the radio board.

It is also possible to use a separate Bluetooth tester device provided that the DTM firmware is installed in the DUT.

Spectrum TestSpectrum Test

Receiver Tests#

Used to make all of the sensitivity-based measurements, as well as blocker measurements.

In this example, the test_dtm_rx command is used. In Bluetooth NCP Commander Standalone, the test is started by selecting Low energy receive and then pressing the Start test button.

A spectrum analyzer and two RF generators are used to validate the receiver tests and must be connected through a compatible RF cable to the RF connector of the radio board.

A separate Bluetooth tester device can be used, but you might have to consider adding to it an external signal generator to provide the second interferer or blocker signal.

Receiver TestReceiver Test