BLE Peer Manager Peripheral#
Peer Manager for Bluetooth Low Energy. Responsible for advertising and creating connections. The user can set the advertising parameters.
Macros#
#define
BLE_PEER_MANAGER_PERIPHERAL_CONFIG_DEFAULT_ADV_DISCOVERY_MODE sl_bt_advertiser_general_discoverable
#define
BLE_PEER_MANAGER_PERIPHERAL_CONFIG_DEFAULT_ADV_CONNECTION_MODE sl_bt_legacy_advertiser_connectable
#define
BLE_PEER_MANAGER_PERIPHERAL_CONFIG_ADV_PHY sl_bt_gap_phy_1m
Macro Definition Documentation#
BLE_PEER_MANAGER_PERIPHERAL_CONFIG_DEFAULT_ADV_DISCOVERY_MODE#
#define BLE_PEER_MANAGER_PERIPHERAL_CONFIG_DEFAULT_ADV_DISCOVERY_MODEValue:
sl_bt_advertiser_general_discoverable
BLE_PEER_MANAGER_PERIPHERAL_CONFIG_DEFAULT_ADV_CONNECTION_MODE#
#define BLE_PEER_MANAGER_PERIPHERAL_CONFIG_DEFAULT_ADV_CONNECTION_MODEValue:
sl_bt_legacy_advertiser_connectable
BLE_PEER_MANAGER_PERIPHERAL_CONFIG_ADV_TIMING_INTERVAL_MIN#
#define BLE_PEER_MANAGER_PERIPHERAL_CONFIG_ADV_TIMING_INTERVAL_MINValue:
160
BLE_PEER_MANAGER_PERIPHERAL_CONFIG_ADV_TIMING_INTERVAL_MAX#
#define BLE_PEER_MANAGER_PERIPHERAL_CONFIG_ADV_TIMING_INTERVAL_MAXValue:
160
BLE_PEER_MANAGER_PERIPHERAL_CONFIG_ADV_TIMING_DURATION#
#define BLE_PEER_MANAGER_PERIPHERAL_CONFIG_ADV_TIMING_DURATIONValue:
0
BLE_PEER_MANAGER_PERIPHERAL_CONFIG_ADV_TIMING_MAX_EVENTS#
#define BLE_PEER_MANAGER_PERIPHERAL_CONFIG_ADV_TIMING_MAX_EVENTSValue:
0
BLE_PEER_MANAGER_PERIPHERAL_CONFIG_ADV_PHY#
#define BLE_PEER_MANAGER_PERIPHERAL_CONFIG_ADV_PHYValue:
sl_bt_gap_phy_1m