BT Common Types#
BT common types.
Data Structures#
struct | Data structure of BT API messages. |
union |
Macros#
#define | SL_BT_INVALID_BONDING_HANDLE ((uint8_t) 0xFF) |
Value used to indicate an invalid bonding handle. | |
#define | SL_BT_INVALID_ADVERTISING_SET_HANDLE ((uint8_t) 0xFF) |
Value used to indicate an invalid advertising set handle. |
Typedefs#
typedef | struct sl_bt_msg | |
Type definition for the data structure of BT API messages. |
Detailed Description#
BT common types.
Data Structure Documentation#
sl_bt_msg#
struct sl_bt_msgData structure of BT API messages.
Data Fields | ||
|---|---|---|
uint32_t | header | API protocol header consisting of event identifier and data length |
union sl_bt_msg | data | Union of API event types |
sl_bt_msg.data#
union sl_bt_msg.dataUnion of API event types
Data Fields | ||
|---|---|---|
uint8_t | handle | |
evt_dfu_boot | Data field for dfu boot event | |
evt_dfu_boot_failure | Data field for dfu boot_failure event | |
evt_system_boot | Data field for system boot event | |
evt_system_error | Data field for system error event | |
evt_system_hardware_error | Data field for system hardware_error event | |
evt_system_external_signal | Data field for system external_signal event | |
evt_system_soft_timer | Data field for system soft_timer event | |
evt_advertiser_timeout | Data field for advertiser timeout event | |
evt_advertiser_scan_request | Data field for advertiser scan_request event | |
evt_periodic_advertiser_status | Data field for periodic_advertiser status event | |
evt_scanner_scan_report | Data field for scanner scan_report event | |
evt_sync_opened | Data field for sync opened event | |
evt_sync_data | Data field for sync data event | |
evt_sync_closed | Data field for sync closed event | |
evt_connection_opened | Data field for connection opened event | |
evt_connection_parameters | Data field for connection parameters event | |
evt_connection_phy_status | Data field for connection phy_status event | |
evt_connection_rssi | Data field for connection rssi event | |
evt_connection_get_remote_tx_power_completed | Data field for connection get_remote_tx_power_completed event | |
evt_connection_tx_power | Data field for connection tx_power event | |
evt_connection_remote_tx_power | Data field for connection remote_tx_power event | |
evt_connection_closed | Data field for connection closed event | |
evt_connection_remote_used_features | Data field for connection remote_used_features event | |
evt_gatt_mtu_exchanged | Data field for gatt mtu_exchanged event | |
evt_gatt_service | Data field for gatt service event | |
evt_gatt_characteristic | Data field for gatt characteristic event | |
evt_gatt_descriptor | Data field for gatt descriptor event | |
evt_gatt_characteristic_value | Data field for gatt characteristic_value event | |
evt_gatt_descriptor_value | Data field for gatt descriptor_value event | |
evt_gatt_procedure_completed | Data field for gatt procedure_completed event | |
evt_gatt_server_attribute_value | Data field for gatt_server attribute_value event | |
evt_gatt_server_user_read_request | Data field for gatt_server user_read_request event | |
evt_gatt_server_user_write_request | Data field for gatt_server user_write_request event | |
evt_gatt_server_characteristic_status | Data field for gatt_server characteristic_status event | |
evt_gatt_server_execute_write_completed | Data field for gatt_server execute_write_completed event | |
evt_gatt_server_indication_timeout | Data field for gatt_server indication_timeout event | |
evt_test_dtm_completed | Data field for test dtm_completed event | |
evt_sm_passkey_display | Data field for sm passkey_display event | |
evt_sm_passkey_request | Data field for sm passkey_request event | |
evt_sm_confirm_passkey | Data field for sm confirm_passkey event | |
evt_sm_bonded | Data field for sm bonded event | |
evt_sm_bonding_failed | Data field for sm bonding_failed event | |
evt_sm_confirm_bonding | Data field for sm confirm_bonding event | |
evt_sm_list_bonding_entry | Data field for sm list_bonding_entry event | |
evt_l2cap_coc_connection_request | Data field for l2cap coc_connection_request event | |
evt_l2cap_coc_connection_response | Data field for l2cap coc_connection_response event | |
evt_l2cap_coc_le_flow_control_credit | Data field for l2cap coc_le_flow_control_credit event | |
evt_l2cap_coc_channel_disconnected | Data field for l2cap coc_channel_disconnected event | |
evt_l2cap_coc_data | Data field for l2cap coc_data event | |
evt_l2cap_command_rejected | Data field for l2cap command_rejected event | |
evt_cte_receiver_dtm_iq_report | Data field for cte_receiver dtm_iq_report event | |
evt_cte_receiver_connection_iq_report | Data field for cte_receiver connection_iq_report event | |
evt_cte_receiver_connectionless_iq_report | Data field for cte_receiver connectionless_iq_report event | |
evt_cte_receiver_silabs_iq_report | Data field for cte_receiver silabs_iq_report event | |
evt_user_message_to_host | Data field for user message_to_host event | |
payload[SL_BGAPI_MAX_PAYLOAD_SIZE] |