GATT Characteristic Property FlagsGATT Database#

Macros

#define 

SL_BT_GATTDB_CHARACTERISTIC_READ   0x2

#define 

SL_BT_GATTDB_CHARACTERISTIC_WRITE_NO_RESPONSE   0x4

#define 

SL_BT_GATTDB_CHARACTERISTIC_WRITE   0x8

#define 

SL_BT_GATTDB_CHARACTERISTIC_NOTIFY   0x10

#define 

SL_BT_GATTDB_CHARACTERISTIC_INDICATE   0x20

#define 

SL_BT_GATTDB_CHARACTERISTIC_EXTENDED_PROPS   0x80

#define 

SL_BT_GATTDB_CHARACTERISTIC_RELIABLE_WRITE   0x101

Detailed Description#

This enum defines the property flags for GATT characteristic values. Lower byte is Characteristic Properties and higher byte is Characteristic Extended Properties.

Macro Definition Documentation#

◆SL_BT_GATTDB_CHARACTERISTIC_READ#

#define SL_BT_GATTDB_CHARACTERISTIC_READ   0x2

A GATT client can read the characteristic value.

◆SL_BT_GATTDB_CHARACTERISTIC_WRITE_NO_RESPONSE#

#define SL_BT_GATTDB_CHARACTERISTIC_WRITE_NO_RESPONSE   0x4

A GATT client can write the characteristic value without a response.

◆SL_BT_GATTDB_CHARACTERISTIC_WRITE#

#define SL_BT_GATTDB_CHARACTERISTIC_WRITE   0x8

A GATT client can write the characteristic value.

◆SL_BT_GATTDB_CHARACTERISTIC_NOTIFY#

#define SL_BT_GATTDB_CHARACTERISTIC_NOTIFY   0x10

The characteristic value can be notified without acknowledgment.

◆SL_BT_GATTDB_CHARACTERISTIC_INDICATE#

#define SL_BT_GATTDB_CHARACTERISTIC_INDICATE   0x20

The characteristic value can be notified with acknowledgment.

◆SL_BT_GATTDB_CHARACTERISTIC_EXTENDED_PROPS#

#define SL_BT_GATTDB_CHARACTERISTIC_EXTENDED_PROPS   0x80

The additional characteristic properties are defined.

◆SL_BT_GATTDB_CHARACTERISTIC_RELIABLE_WRITE#

#define SL_BT_GATTDB_CHARACTERISTIC_RELIABLE_WRITE   0x101

The characteristic value supports reliable write.