ESL Tag Sensor#

Extends the Bluetooth Electronic Shelf Label example design with ESL Sensor class capabilities and its corresponding ESL Sensor Information characteristic. This is an abstract sensor class, while it may also provide a few useful sensor instances for demonstration purposes. PLEASE NOTE that this component automatically registers those sensors which are enabled in the configuration header at the beginning of the sensor list (from index 0). More supported sensors can be added later by custom needs. To add your custom sensors please invoke the esl_sensor_add(<your_property_id>) method from esl_core_boot_event() callback and then implement the provided esl_read_user_sensor() method accordingly. This is a Custom-Code component.

Macro Definition Documentation#

ESL_SENSOR_INFO_POOL_SIZE#

#define ESL_SENSOR_INFO_POOL_SIZE
Value:
32

ESL_SENSOR_INPUT_VOLTAGE_ENABLE#

#define ESL_SENSOR_INPUT_VOLTAGE_ENABLE
Value:
1

ESL_SENSOR_OPERATING_TEMPERATURE_ENABLE#

#define ESL_SENSOR_OPERATING_TEMPERATURE_ENABLE
Value:
1

ESL_SENSOR_FW_REVISION_ENABLE#

#define ESL_SENSOR_FW_REVISION_ENABLE
Value:
1

ESL_SENSOR_FW_REVISION_MAJOR#

#define ESL_SENSOR_FW_REVISION_MAJOR
Value:
1

ESL_SENSOR_FW_REVISION_MINOR#

#define ESL_SENSOR_FW_REVISION_MINOR
Value:
0

ESL_SENSOR_FW_REVISION_PATCH#

#define ESL_SENSOR_FW_REVISION_PATCH
Value:
0

ESL_SENSOR_MANUFACTURING_DATE_ENABLE#

#define ESL_SENSOR_MANUFACTURING_DATE_ENABLE
Value:
1

ESL_SENSOR_MANUFACTURING_DAY#

#define ESL_SENSOR_MANUFACTURING_DAY
Value:
20

ESL_SENSOR_MANUFACTURING_MONTH#

#define ESL_SENSOR_MANUFACTURING_MONTH
Value:
6

ESL_SENSOR_MANUFACTURING_YEAR#

#define ESL_SENSOR_MANUFACTURING_YEAR
Value:
2022

ESL_SENSOR_DEVICE_TEMPERATURE_RANGE_ENABLE#

#define ESL_SENSOR_DEVICE_TEMPERATURE_RANGE_ENABLE
Value:
1

ESL_SENSOR_DEVICE_TEMPERATURE_RANGE_MIN#

#define ESL_SENSOR_DEVICE_TEMPERATURE_RANGE_MIN
Value:
0

ESL_SENSOR_DEVICE_TEMPERATURE_RANGE_MAX#

#define ESL_SENSOR_DEVICE_TEMPERATURE_RANGE_MAX
Value:
70