Device Capability#
The following table lists the hardware related to cryptography hardware acceleration features on Series 1 and Series 2 devices (MCU and Wireless SoC).
Feature | Series 1 | Series 2 - VSE | Series 2 - HSE |
|---|---|---|---|
TRNG | TRNG peripheral (1) | CRYPTOACC peripheral | HSE |
Crypto Engine (2) | CRYPTO peripheral | CRYPTOACC peripheral | HSE |
Advanced Crypto (3) | — | — | HSE-SVH |
Secure Key Storage (4) | — | — | HSE-SVH |
Notes:
See Table Entropy Source on Series 1 and Series 2 Devices for details of TRNG (True Random Number Generator) on Series 1 devices.
Crypto engine supports up to 256-bit ciphers and elliptic curves.
Advanced crypto supports up to 512-bit ciphers and 521-bit elliptic curves.
See Table PSA Crypto Key Lifetime Support on Series 1 and Series 2 Devices for details of Secure Key Storage support on HSE-SVH devices.