Bluetooth Mesh Large Composition Data Server Model#

Bluetooth Mesh Large Composition Data Server Model.

This class provides the commands and messages to interface with the Large Composition Data Server model.

Functions#

sl_status_t

Function Documentation#

sl_btmesh_lcd_server_init#

sl_status_t sl_btmesh_lcd_server_init (void )
Parameters
TypeDirectionArgument NameDescription
voidN/A

Initializes the Large Composition Data Server model

Returns

  • SL_STATUS_OK if successful. Error code otherwise.


sl_btmesh_lcd_server_deinit#

sl_status_t sl_btmesh_lcd_server_deinit (void )
Parameters
TypeDirectionArgument NameDescription
voidN/A

Deinitialize the Large Composition Data Server model

Returns

  • SL_STATUS_OK if successful. Error code otherwise.


Macro Definition Documentation#

sl_btmesh_cmd_lcd_server_init_id#

#define sl_btmesh_cmd_lcd_server_init_id
Value:
0x01670028

sl_btmesh_cmd_lcd_server_deinit_id#

#define sl_btmesh_cmd_lcd_server_deinit_id
Value:
0x02670028

sl_btmesh_rsp_lcd_server_init_id#

#define sl_btmesh_rsp_lcd_server_init_id
Value:
0x01670028

sl_btmesh_rsp_lcd_server_deinit_id#

#define sl_btmesh_rsp_lcd_server_deinit_id
Value:
0x02670028