Data structure of the server_information_status event.
Public Attribute Documentation#
elem_index#
uint16_t sl_btmesh_evt_mbt_client_server_information_status_s::elem_index
The client model element index.
server_address#
uint16_t sl_btmesh_evt_mbt_client_server_information_status_s::server_address
The MBT Server address.
min_block_size_log#
uint8_t sl_btmesh_evt_mbt_client_server_information_status_s::min_block_size_log
The minimum supported block size as an exponent n in 2^n.
max_block_size_log#
uint8_t sl_btmesh_evt_mbt_client_server_information_status_s::max_block_size_log
The maximum supported block size as an exponent n in 2^n.
max_chunks#
uint16_t sl_btmesh_evt_mbt_client_server_information_status_s::max_chunks
The maximum number of chunks supported.
max_chunk_size#
uint16_t sl_btmesh_evt_mbt_client_server_information_status_s::max_chunk_size
The maximum supported chunk size.