Data structure of the start_block_complete event.
Public Attribute Documentation#
elem_index#
uint16_t sl_btmesh_evt_mbt_client_start_block_complete_s::elem_index
The client model element index.
block_number#
uint16_t sl_btmesh_evt_mbt_client_start_block_complete_s::block_number
The index number of the block.
block_size#
uint32_t sl_btmesh_evt_mbt_client_start_block_complete_s::block_size
The size of the block.