Install SLC-CLI#
To install SLC-CLI with SLT-CLI, see Install and Configure Packages.
Other Tools#
SLC-CLI provides a number of options for generating project files. The compiler toolchain needed to build an application image with SLC is installed by SLT. See Install and Configure Packages.
To flash the image to a target device, you need Simplicity Commander. Simplicity Commander lets you complete these essential tasks:
Flash an application.
Configure the application image.
Manage the target device.
Simplicity Commander is installed with SLT and is one of the recommended packages, but you can also download an Operating System-specific Simplicity Commander zip file here: https://www.silabs.com/developers/mcu-programming-options.
For instructions on using Simplicity Commander, see the Simplicity Commander Reference Guide.