CSEN initialization structure, common for all measurement modes.
Public Attributes#
Requests system charge pump high accuracy mode.
Disables external kelvin connection and senses capacitor locally.
Keeps the converter warm allowing continuous conversions.
Converter warm-up time is warmUpCount + 3 converter clock cycles.
Period counter reload value.
Period counter pre-scaler.
Peripheral reflex system trigger selection.
CSEN input to APORT channel mapping.
CSEN input select 0-7.
CSEN input select 8-15.
CSEN input select 6-23.
CSEN input select 24-31.
CSEN input select 32-39.
CSEN input select 40-47.
CSEN input select 48-55.
Public Attribute Documentation#
cpAccuracyHi#
bool CSEN_Init_TypeDef::cpAccuracyHi
Requests system charge pump high accuracy mode.
336
of file platform/emlib/inc/em_csen.h
localSense#
bool CSEN_Init_TypeDef::localSense
Disables external kelvin connection and senses capacitor locally.
339
of file platform/emlib/inc/em_csen.h
keepWarm#
bool CSEN_Init_TypeDef::keepWarm
Keeps the converter warm allowing continuous conversions.
342
of file platform/emlib/inc/em_csen.h
warmUpCount#
uint8_t CSEN_Init_TypeDef::warmUpCount
Converter warm-up time is warmUpCount + 3 converter clock cycles.
345
of file platform/emlib/inc/em_csen.h
pcReload#
uint8_t CSEN_Init_TypeDef::pcReload
Period counter reload value.
348
of file platform/emlib/inc/em_csen.h
pcPrescale#
CSEN_PCPrescale_TypeDef CSEN_Init_TypeDef::pcPrescale
Period counter pre-scaler.
351
of file platform/emlib/inc/em_csen.h
prsSel#
CSEN_PRSSel_TypeDef CSEN_Init_TypeDef::prsSel
Peripheral reflex system trigger selection.
354
of file platform/emlib/inc/em_csen.h
input0To7#
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input0To7
CSEN input to APORT channel mapping.
357
of file platform/emlib/inc/em_csen.h
input8To15#
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input8To15
CSEN input select 0-7.
358
of file platform/emlib/inc/em_csen.h
input16To23#
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input16To23
CSEN input select 8-15.
359
of file platform/emlib/inc/em_csen.h
input24To31#
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input24To31
CSEN input select 6-23.
360
of file platform/emlib/inc/em_csen.h
input32To39#
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input32To39
CSEN input select 24-31.
361
of file platform/emlib/inc/em_csen.h
input40To47#
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input40To47
CSEN input select 32-39.
362
of file platform/emlib/inc/em_csen.h
input48To55#
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input48To55
CSEN input select 40-47.
363
of file platform/emlib/inc/em_csen.h
input56To63#
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input56To63
CSEN input select 48-55.
364
of file platform/emlib/inc/em_csen.h