RS9116W Features#

Wi-Fi#

  • Supports Wi-Fi Station, Access Point features, and Concurrent mode (STA + AP) features.

Wi-Fi Station#

  • Security Types

    • Open mode

    • WPA2

    • WPA3 Personal Mode

    • WPA3 Personal Transition mode

    • Mixed mode

    • EAP (TLS1.2, TLS1.0, TTLS, PEAP)

    • WPS 2.0 push button

  • Supports auto rate, dual band, re-join, 802.11j, 802.11d, selective scan, RSSI support.

  • Supports BSD socket interface.

  • Supports crypto hardware accelerators for ECDH, DH, SHA, AES.

Access Point#

  • Supports Open security mode, WPA2 security mode and hidden SSID mode.

Firmware Upgrade Options#

  • via bootloader, Host/MCU and Wireless (OTA).

Network Stack#

  • IPV4, ICMP, ARP, UDP, TCP, IGMP, DHCP Client, DHCP Server, HTTP Client, HTTPs Client, HTTP Server, ping from host, TCP/IP bypass, FTP Client, SSL/TLS1.2(Client and server), SNTP, MQTT Client, Web sockets Client.

  • Supports dynamic feature Enable/Disable through opermode command during the initialization.

BT Features#

  • Master, Slave, BT Dual mode and Role switch support.

  • BDR1, BDR2, BDR3 etc.

  • ACL Data, Encryption, Slot offset, Adaptive frequency hopping, AFH channel classification, Enhanced data rate ACL, Simple pairing.

  • Role switch (Master/Slave), sniff mode, RSSI support.

  • SSP (secure pairing) support.

  • Profiles: GAP, SDP, L2CAP, SPP, RFCOMM, A2DP, AVRCP, HID (only in AT commands).

BLE Features#

  • Bluetooth Dual mode support.

  • BLE Peripheral, BLE Central with multiple peripheral support.

  • Advertising, Scanning, Connection interval.

  • 32-bit UUID support in LE, LE secure connections, Data length extensions.

  • LE 2Mbps, LE long range, LE channel classification.

  • Profiles: GATT, GAP, BPM (Blood pressure monitor), PXP (proximity), HOGP HID over GATT

  • BLP Blood pressure profile & service, HTS/HTP health thermometer profile & service, HRP/HRS Heart rate profile& service, CGMP/CGMS continuous glucose monitoring profile & service

Operating Modes#

Supports the following operating modes:

  • WLAN STATION

  • WLAN AP

  • WLAN STATION + BLE

  • WLAN STATION + BT

  • WLAN STATION + BT + BLE

Power Save#

  • GPIO based power save, Message-based power save.

  • Host based wakeup, WoWLAN, packet pending interrupt for UART and SPI.

Co-Existence#

  • PTA 3-wire Co-Existence Support for Wi-Fi only mode