eap_profile_magic_word#
uint8_t eap_profile_magic_word[4]
Definition at line
1213
of file include/rsi_wlan_apis.h
wlan_feature_bit_map#
uint8_t wlan_feature_bit_map[4]
Definition at line
1214
of file include/rsi_wlan_apis.h
tcp_ip_feature_bit_map#
uint8_t tcp_ip_feature_bit_map[4]
Definition at line
1215
of file include/rsi_wlan_apis.h
custom_feature_bit_map#
uint8_t custom_feature_bit_map[4]
Definition at line
1216
of file include/rsi_wlan_apis.h
scan_feature_bitmap#
uint8_t scan_feature_bitmap
Definition at line
1224
of file include/rsi_wlan_apis.h
scan_chan_bitmap_magic_code#
uint8_t scan_chan_bitmap_magic_code[2]
Definition at line
1225
of file include/rsi_wlan_apis.h
scan_chan_bitmap_2_4_ghz#
uint8_t scan_chan_bitmap_2_4_ghz[4]
Definition at line
1226
of file include/rsi_wlan_apis.h
scan_chan_bitmap_5_0_ghz#
uint8_t scan_chan_bitmap_5_0_ghz[4]
Definition at line
1227
of file include/rsi_wlan_apis.h
network_profile#
network_profile_t network_profile
Definition at line
1235
of file include/rsi_wlan_apis.h
feature_frame_params_s#
feature_frame_params_t feature_frame_params_s
Definition at line
1236
of file include/rsi_wlan_apis.h