Public Attributes#

union EmberAfScheduledBlockThresholds::@9
uint32_t
uint8_t

Public Attribute Documentation#

blockAndTier#

emAfPriceBlockThreshold EmberAfScheduledBlockThresholds::blockAndTier[ZCL_PRICE_CLUSTER_MAX_TOU_BLOCK_TIERS][ZCL_PRICE_CLUSTER_MAX_TOU_BLOCKS - 1u]

Definition at line 300 of file app/framework/plugin/price-server/price-server.h

block#

emAfPriceBlockThreshold EmberAfScheduledBlockThresholds::block[ZCL_PRICE_CLUSTER_MAX_TOU_BLOCKS - 1]

Definition at line 301 of file app/framework/plugin/price-server/price-server.h

thresholds#

union EmberAfScheduledBlockThresholds::@9 EmberAfScheduledBlockThresholds::thresholds

Definition at line 302 of file app/framework/plugin/price-server/price-server.h

providerId#

uint32_t EmberAfScheduledBlockThresholds::providerId

Definition at line 303 of file app/framework/plugin/price-server/price-server.h

issuerTariffId#

uint32_t EmberAfScheduledBlockThresholds::issuerTariffId

Definition at line 304 of file app/framework/plugin/price-server/price-server.h

status#

uint8_t EmberAfScheduledBlockThresholds::status

Definition at line 305 of file app/framework/plugin/price-server/price-server.h