Wall Controller#
The Z-Wave certified Wall Controller application shows a push-button switch panel implementation to control devices in the Z-Wave network from push buttons (physical or virtual) on a device that is meant to be mounted on a wall. Examples include scene and zone controller and wall-mounted AV controllers.
The Wall controller application implements a wall-mounted switch that has three individually configurable buttons. Each button has support for on/off and dimming.
The Wall Controller application is based on:
Role Type | Always On End device (AOS) |
Supporting Device Type | Actuator |
Device Type | Central Scene |
Generic Type | Wall Controller |
Specific Type | Not Used |
Requested security keys | S0, S2_UNAUTHENTICATED, and S2_AUTHENTICATED The Wall Controller features do not depend on the security level. |
Supported Command Classes#
Command Class | Version | Required Security Class |
---|---|---|
Association | 2 | Highest granted Security Class |
Association Group Info | 3 | Highest granted Security Class |
Central Scene | 3 | Highest granted Security Class |
Device Reset Locally | 1 | Highest granted Security Class |
Firmware Update Meta Data | 5 | Highest granted Security Class |
Indicator | 3 | Highest granted Security Class |
Manufacturer Specific | 2 | Highest Granted Security Class |
Multi-Channel Association | 3 | Highest granted Security Class |
Powerlevel | 1 | Highest granted Security Class |
Security 0 | 1 | None |
Security 2 | 1 | None |
Supervision | 1 | None |
Transport Service | 2 | None |
Version | 3 | Highest granted Security Class |
Z-Wave Plus Info | 2 | None |
Use case:
The wall controller's three buttons are configurable to control nodes. Each button action is sent over the Lifeline as scene actions.
Basic Command Class mapping#
Basic Command Class is not mapped to any of the supported command classes.
Association Groups#
The following association groups are available for Z-Wave and Z-Wave Long Range respectively.
ID | Name | Node Count | Description |
---|---|---|---|
1 | Lifeline | X | Supports the following command classes:
|
2 | BTN0 | Y | Basic Set Command |
3 | Y | Switch Multilevel CC | |
4 | BTN2 | Y | Basic Set Command |
5 | Y | Switch Multilevel CC | |
6 | BTN3 | Y | Basic Set Command |
7 | Y | Switch Multilevel CC |
X: For Z-Wave node count is equal to 5 and for Z-Wave Long Range it is 1.
Y: For Z-Wave node count is equal to 5 and for Z-Wave Long Range it is 0.
Usage of Buttons and LED Status
The following buttons and LEDs are used.
Button | Action | Description | |
---|---|---|---|
Radio Board 1 | Thunderboard 1 | ||
RST | Press | Resets the firmware of an application (like losing power). All volatile memory will be cleared. | |
BTN0 | Press |
| |
Hold start |
| ||
Hold release |
| ||
BTN1 | Press | Enter "learn mode" (sending node info frame) to add/remove the device. Removing the device from a network will reset it. | |
Hold for at least 5 seconds and release | Perform a reset to factory default operation of the device, and a Device Reset Locally Notification Command is sent via Lifeline. | ||
BTN2 | Press |
| Not supported |
Hold start |
| ||
Hold release |
| ||
BTN3 | Press |
| |
Hold start |
| ||
Hold release |
|
LED | Description |
---|---|
LED1 | Blinks with 1 Hz when learn mode is active. Used for Indicator Command Class. |
1: A Radio Board is plug-in board for the Wireless Pro Kit Mainboard. A Thunderboard is a stand-alone kit with a direct USB Type-C connection.
Firmware Update#
This section will describe backward compatibility when upgrading the Wall Controller application from one SDK to a newer version.
SDK 7.1x is the first SDK running on Z-Wave 700.