This file globally defines all task related configuration options.
The aim is to create an overview of existing task governing parameters.
2020 Silicon Laboratories Inc.
Macros#
The name of the stack-task!
The name of the FreeRTOS Timer-task!
Highest to enable in-time callback invocation.
High, due to time critical protocol activity.
High priority UserTask (Good for interrupt handling)
Good for applications. (Used by the main User-Task!)
Must be 1 priority higher than idle task!
Macro Definition Documentation#
TASK_PRIORITY_MAX#
#define TASK_PRIORITY_MAXValue:
( 55 )
25
of file /mnt/raid/workspaces/ws.5ZeoF8fvV/overlay/gsdk/protocol/z-wave/config/FreeRTOS/FreeRTOSConfigTasks.h
TASK_STACK_SIZE_MINIMUM#
#define TASK_STACK_SIZE_MINIMUMValue:
( ( unsigned short ) 160 )
26
of file /mnt/raid/workspaces/ws.5ZeoF8fvV/overlay/gsdk/protocol/z-wave/config/FreeRTOS/FreeRTOSConfigTasks.h
TASK_NAME_Z_WAVE_STACK#
#define TASK_NAME_Z_WAVE_STACKValue:
"Z-Wave "
The name of the stack-task!
33
of file /mnt/raid/workspaces/ws.5ZeoF8fvV/overlay/gsdk/protocol/z-wave/config/FreeRTOS/FreeRTOSConfigTasks.h
TASK_NAME_FREERTOS_TIMER#
#define TASK_NAME_FREERTOS_TIMERValue:
"TIMER "
The name of the FreeRTOS Timer-task!
34
of file /mnt/raid/workspaces/ws.5ZeoF8fvV/overlay/gsdk/protocol/z-wave/config/FreeRTOS/FreeRTOSConfigTasks.h
TASK_PRIORITY_FREERTOS_TIMER#
#define TASK_PRIORITY_FREERTOS_TIMERValue:
( TASK_PRIORITY_MAX - 0 )
Highest to enable in-time callback invocation.
37
of file /mnt/raid/workspaces/ws.5ZeoF8fvV/overlay/gsdk/protocol/z-wave/config/FreeRTOS/FreeRTOSConfigTasks.h
TASK_PRIORITY_Z_WAVE_STACK#
#define TASK_PRIORITY_Z_WAVE_STACKValue:
( TASK_PRIORITY_MAX - 10 )
High, due to time critical protocol activity.
38
of file /mnt/raid/workspaces/ws.5ZeoF8fvV/overlay/gsdk/protocol/z-wave/config/FreeRTOS/FreeRTOSConfigTasks.h
TASK_STACK_SIZE_Z_WAVE_STACK#
#define TASK_STACK_SIZE_Z_WAVE_STACKValue:
( 5632 / sizeof(StackType_t) )
58
of file /mnt/raid/workspaces/ws.5ZeoF8fvV/overlay/gsdk/protocol/z-wave/config/FreeRTOS/FreeRTOSConfigTasks.h
TASK_STACK_SIZE_FREERTOS_TIMER#
#define TASK_STACK_SIZE_FREERTOS_TIMERValue:
TASK_STACK_SIZE_MINIMUM
60
of file /mnt/raid/workspaces/ws.5ZeoF8fvV/overlay/gsdk/protocol/z-wave/config/FreeRTOS/FreeRTOSConfigTasks.h
TASK_NAME_MAIN_USER_APP#
#define TASK_NAME_MAIN_USER_APPValue:
"APP"
67
of file /mnt/raid/workspaces/ws.5ZeoF8fvV/overlay/gsdk/protocol/z-wave/config/FreeRTOS/FreeRTOSConfigTasks.h
TASK_PRIORITY_HIGHEST#
#define TASK_PRIORITY_HIGHESTValue:
( TASK_PRIORITY_MAX - 20 )
High priority UserTask (Good for interrupt handling)
70
of file /mnt/raid/workspaces/ws.5ZeoF8fvV/overlay/gsdk/protocol/z-wave/config/FreeRTOS/FreeRTOSConfigTasks.h
TASK_PRIORITY_NORMAL#
#define TASK_PRIORITY_NORMALValue:
( TASK_PRIORITY_MAX - 30 )
Good for applications. (Used by the main User-Task!)
71
of file /mnt/raid/workspaces/ws.5ZeoF8fvV/overlay/gsdk/protocol/z-wave/config/FreeRTOS/FreeRTOSConfigTasks.h
TASK_PRIORITY_BACKGROUND#
#define TASK_PRIORITY_BACKGROUNDValue:
( TASK_PRIORITY_MAX - 40 )
Must be 1 priority higher than idle task!
72
of file /mnt/raid/workspaces/ws.5ZeoF8fvV/overlay/gsdk/protocol/z-wave/config/FreeRTOS/FreeRTOSConfigTasks.h
TASK_STACK_SIZE_MAIN_USER_APP#
#define TASK_STACK_SIZE_MAIN_USER_APPValue:
2304
76
of file /mnt/raid/workspaces/ws.5ZeoF8fvV/overlay/gsdk/protocol/z-wave/config/FreeRTOS/FreeRTOSConfigTasks.h
TASK_STACK_SIZE_MAX#
#define TASK_STACK_SIZE_MAXValue:
2304
77
of file /mnt/raid/workspaces/ws.5ZeoF8fvV/overlay/gsdk/protocol/z-wave/config/FreeRTOS/FreeRTOSConfigTasks.h
TASK_STACK_SIZE_MIN#
#define TASK_STACK_SIZE_MINValue:
TASK_STACK_SIZE_MINIMUM
78
of file /mnt/raid/workspaces/ws.5ZeoF8fvV/overlay/gsdk/protocol/z-wave/config/FreeRTOS/FreeRTOSConfigTasks.h