Door Lock#

The Z-Wave certified Door Lock application shows a lock implementation. It supports user codes to open a door and thereby eliminate the need for traditional keys. It is possible to both lock and unlock the door remotely through the Z-Wave protocol.

The Door Lock application is based on:

Role Type

Listening Sleeping End device (LSS / FLiRS)

Supporting Device Type

Actuator

Device Type

Lock

Generic Type

Entry Control

Specific Type

Door Lock

Requested security keys

S0 and S2_ACCESS The Door Lock features depend on the security level

The application will only work when securely added to a network by a controller supporting security. The controller MUST support security S2_Access_Control or S0 in order to be able to control the door lock.

Not implemented Door lock functionality:

  • Timed Operation mode

  • Door Lock condition

  • Inside Door Handle State

  • Functionality handling Lock timeout

  • Target mode

  • Auto-Relock, Hold And Release, Block to Block, and Twist Assist

Supported Command Classes#

The Door Lock application implements mandatory and some optional command classes. The table below lists the supported Command Classes, their version, and their required Security class, if any.

Command Class

Version

Required Security Class

Association

2

S0 or Access Control

Association Group Info

3

S0 or Access Control

Basic

2

S0 or Access Control

Battery

1

S0 or Access Control

Device Reset Locally

1

S0 or Access Control

Door Lock

4

S0 or Access Control

Firmware Update Meta Data

5

S0 or Access Control

Indicator

3

S0 or Access Control

Manufacturer Specific

2

S0 or Access Control

Multi-Channel Association

3

S0 or Access Control

Powerlevel

1

S0 or Access Control

Security 0

1

None

Security 2

1

None

Supervision

1

None

Transport Service

2

None

User Code

1

S0 or Access Control

Version

3

S0 or Access Control

Z-Wave Plus Info

2

None

Basic Command Class mapping#

The Basic Command Class is mapped according to the table below.

Basic Command

Mapped Command

Basic Set (Value)

Door Lock Operation Set (Door Lock Mode)

Basic Report (Current Value = 0x00)

Door Lock Operation Report (Door Lock Mode = 0x00)

Basic Report (Current Value = 0xFF)

Door Lock Operation Set (Door Lock Mode)

Association Groups#

The table below shows the available association groups, including supported command classes for Z-Wave and Z-Wave Long Range respectively.

ID

Name

Node Count

Description

1

Lifeline

X

Supports the following command classes:

  • Device Reset Locally: triggered upon reset.

  • Battery: Triggered upon low battery.

  • Door Lock: Triggered upon a change in door lock configuration.

  • Door Lock: Triggered upon a change in door lock operation.

  • Indicator Report: Triggered when LED1 changes state.

  • User Code: Triggered when a user code record is modified.

X: For Z-Wave node count is equal to 5 and for Z-Wave Long Range it is 1.

Usage of Buttons and LED Status#

To use the sample app, the BRD8029A Button and LEDs Expansion Board must be used. BTN0-BTN3 and LED0-LED3 refer to the buttons and LEDs on the Expansion Board.

The following LEDs and buttons shown in the next table below are used.

Button

Action

Description

RST

Press

Resets the firmware of an application (like losing power). All volatile memory will be cleared.

BTN0

Button up/down

If the outside door handle state is active: Button down sets the outside door handle mode active. Button up sets the outside door handle mode inactive.

BTN1

Press

Enter "learn mode" (sending node info frame) to add/remove the device. Removing the device from a network will reset it.

Hold for at least 5 seconds and release

Perform a reset to factory default operation of the device, and a Device Reset Locally Notification Command is sent via Lifeline.

BTN2

Button press

Sends Battery Report.

BTN3

Button press

Simulates entering a user code on a keypad. The entered user code is hard-coded with the value of the default user code of the application. The default user code is 1234. A valid user code entry (i.e., button press) toggles the Door Lock Mode between Secured and Unsecured, with a delay of 2 seconds, to simulate timed hardware operation. If the user code for user ID 1 is changed to something else than the default user code, the Door Lock Mode can no longer be toggled by pressing this button.

LED

Description

LED0

Latch:

Led on -> latch open [bit 0]

Led off -> latch closed [bit 1]

LED1

Blinks with 1 Hz when learn mode is active. Used for Indicator Command Class.

LED3

Bolt:

Led on -> bolt locked [bit 0]

Led off -> bolt unlocked [bit 1]

Firmware Update#

This section will describe backward compatibility when upgrading the Door Lock application from one SDK to a newer version.

SDK 7.1x is the first SDK running on Z-Wave 700.