PRODUCT_ID_ENUM#
Enumerations#
enum
PRODUCT_TYPE_ID_ZWAVE_ZIP_GATEWAY = 1
PRODUCT_TYPE_ID_ZWAVE
PRODUCT_TYPE_ID_ZWAVE_PLUS
PRODUCT_TYPE_ID_ZWAVE_PLUS_V2
}
Standard enum Product type Id.
enum
PRODUCT_ID_DoorLockKeyPad = 0x0001
PRODUCT_ID_SwitchOnOff = 0x0002
PRODUCT_ID_SensorPIR = 0x0003
PRODUCT_ID_SerialAPI = 0x0004
PRODUCT_ID_PowerStrip = 0x0005
PRODUCT_ID_WallController = 0x0006
PRODUCT_ID_LEDBulb = 0x0007
PRODUCT_ID_MultilevelSensor = 0x0008
PRODUCT_ID_KeyFob = 0x0009
}
Contains the product IDs for the Silabs Z-Wave 700 applications.
Typedefs#
typedef enum _PRODUCT_TYPE_ID_ENUM_
Standard enum Product type Id.
typedef enum _PRODUCT_PLUS_ID_ENUM_
Contains the product IDs for the Silabs Z-Wave 700 applications.
Enumeration Documentation#
_PRODUCT_TYPE_ID_ENUM_#
_PRODUCT_TYPE_ID_ENUM_
Standard enum Product type Id.
Enumerator | |
---|---|
PRODUCT_TYPE_ID_ZWAVE_ZIP_GATEWAY | |
PRODUCT_TYPE_ID_ZWAVE | |
PRODUCT_TYPE_ID_ZWAVE_PLUS | |
PRODUCT_TYPE_ID_ZWAVE_PLUS_V2 |
Definition at line
21
of file /mnt/raid/workspaces/ws.T7KR5OZRo/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_product_id_enum.h
_PRODUCT_PLUS_ID_ENUM_#
_PRODUCT_PLUS_ID_ENUM_
Contains the product IDs for the Silabs Z-Wave 700 applications.
Enumerator | |
---|---|
PRODUCT_ID_DoorLockKeyPad | |
PRODUCT_ID_SwitchOnOff | |
PRODUCT_ID_SensorPIR | |
PRODUCT_ID_SerialAPI | |
PRODUCT_ID_PowerStrip | |
PRODUCT_ID_WallController | |
PRODUCT_ID_LEDBulb | |
PRODUCT_ID_MultilevelSensor | |
PRODUCT_ID_KeyFob |
Definition at line
34
of file /mnt/raid/workspaces/ws.T7KR5OZRo/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_product_id_enum.h
Typedef Documentation#
eProductTypeID#
typedef enum _PRODUCT_TYPE_ID_ENUM_ eProductTypeID
Standard enum Product type Id.
Definition at line
28
of file /mnt/raid/workspaces/ws.T7KR5OZRo/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_product_id_enum.h
eProductPlusID#
typedef enum _PRODUCT_PLUS_ID_ENUM_ eProductPlusID
Contains the product IDs for the Silabs Z-Wave 700 applications.
Definition at line
45
of file /mnt/raid/workspaces/ws.T7KR5OZRo/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_product_id_enum.h