Retention Register#
Functions#
Reads a 32-bit value from the specified retention register.
Write a 32-bit value to the specified retention register.
Get number of retention registers available for application.
Function Documentation#
ZAF_retention_register_read#
zpal_status_t ZAF_retention_register_read (uint32_t index, uint32_t * data)
Reads a 32-bit value from the specified retention register.
[in] | index | Retention register number (zero-based). |
[out] | data | Pointer to a 32-bit variable where the value can be stored. |
Returns
ZPAL_STATUS_OK on success, ZPAL_STATUS_INVALID_ARGUMENT on invalid
index
ordata
and ZPAL_STATUS_FAIL otherwise.
29
of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZAF_retention_register.h
ZAF_retention_register_write#
zpal_status_t ZAF_retention_register_write (uint32_t index, uint32_t value)
Write a 32-bit value to the specified retention register.
[in] | index | Retention register number (zero-based). |
[in] | value | 32-bit value to save in retention register. |
Returns
ZPAL_STATUS_OK on success, ZPAL_STATUS_INVALID_ARGUMENT on invalid
index
and ZPAL_STATUS_FAIL otherwise.
39
of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZAF_retention_register.h
ZAF_retention_register_count#
size_t ZAF_retention_register_count (void )
Get number of retention registers available for application.
N/A |
Returns
number of retention registers.
46
of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZAF_retention_register.h