Public Attribute Documentation#
unique_identifier#
uint16_t u3c_user_::unique_identifier
Definition at line
92
of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/UserCredential/inc/CC_UserCredential.h
modifier_node_id#
uint16_t u3c_user_::modifier_node_id
Definition at line
93
of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/UserCredential/inc/CC_UserCredential.h
expiring_timeout_minutes#
uint16_t u3c_user_::expiring_timeout_minutes
Definition at line
94
of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/UserCredential/inc/CC_UserCredential.h
name_length#
uint8_t u3c_user_::name_length
Definition at line
95
of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/UserCredential/inc/CC_UserCredential.h
type#
u3c_user_type u3c_user_::type
Definition at line
96
of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/UserCredential/inc/CC_UserCredential.h
modifier_type#
u3c_modifier_type u3c_user_::modifier_type
Definition at line
97
of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/UserCredential/inc/CC_UserCredential.h
credential_rule#
u3c_credential_rule u3c_user_::credential_rule
Definition at line
98
of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/UserCredential/inc/CC_UserCredential.h
name_encoding#
u3c_user_name_encoding u3c_user_::name_encoding
Definition at line
99
of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/UserCredential/inc/CC_UserCredential.h
active#
bool u3c_user_::active
Definition at line
100
of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/UserCredential/inc/CC_UserCredential.h