Modules
Here is a list of all modules:
BGX DMS | The BGX DMS module is used for interacting with the Silicon Labs Device Management Service (DMS) in order to get a list of firmware versions that are available for your BGX device and to download firmware images |
BGX OTA Update | Bgx_ota_update contains a class (BGX_OTA_Updater) and other data types that are used to perform an OTA update operation (i.e |
Safe Type | SafeType is a convenient way to verify that an NSObject passed using id is the expected type when assigning the value to a pointer of a specific Objective-C type |
Version | Version is a class used to work with (parse, enforce, and compare) the version scheme used for BGX Firmware |
BGXpressScanner | BGXpressScanner is used to detect changes to the Bluetooth hardware and scan for devices |
BGXDevice | Used to represent the BGX device |