Gecko OS is now in maintenance and is not recommended for new designs. Please see the Software Advisory for detailed information (registration required).

AMW007 Spectre Module GPIOs and Peripherals

See also:

Functions and Pins

Medusa Evaluation Board

The table below shows functions, defaults and pins for the AMW007 Spectre GPIOs and other functions. The table also shows connections and header pins for the AMW007-E03 Medusa evaluation board.

AMW007 Spectre Medusa AMW007-E03 E03.2
GPIO Functions Default Function Wake Pad Connections Header-Pin
GPIO0 Factory reset Factory Reset 5 Button 1 H2-2, H5-8, H9-2
GPIO1 none 6 LED_R - Red User LED H2-3, H5-6, H9-9
GPIO2 Boot control 1 none 9 H2-4
GPIO3 BOOT_SEL, Boot control 1 none 11 H2-3
GPIO4 none 12 LED_G - Green User LED H2-6, H5-4, H9-3
GPIO5 none 21 Button 2 H2-7, H5-2, H9-5
GPIO6 UART_CTS none 27 H3-5, H5-7, H9-17
GPIO7 UART_RTS none 28 H3-6, H5-1, H9-19
wake 3 H3-2
UART_RX 7 H3-3, H5-3, H9-15
UART_TX, Boot control 1 8 H3-4, H5-5, H9-13
RESET_N 26 H9-1
CHIP_EN 34 H3-1
35 Thermistor H3-7, H9-7

1 : The Boot control pins must be at the following levels immediately after a reset in order for the module to boot correctly: UART_TX = GND, GPIO2 = VDD, GPIO3 = VDD

Headers

Medusa reset pin

E03.2

Medusa power header pins

E03.2

Default Medusa GPIO Usage

The default Medusa GPIO usage shown in response to the command get gpio.usage is:

> get gp u

!  # Description

See the gpio.usage variable documentation.

GPIOs by Function