CSEN initialization structure, common for all measurement modes.

Public Attributes#

bool

Requests system charge pump high accuracy mode.

bool

Disables external kelvin connection and senses capacitor locally.

bool

Keeps the converter warm allowing continuous conversions.

uint8_t

Converter warm-up time is warmUpCount + 3 converter clock cycles.

uint8_t

Period counter reload value.

Period counter pre-scaler.

Peripheral reflex system trigger selection.

CSEN input to APORT channel mapping.

CSEN input select 0-7.

CSEN input select 8-15.

CSEN input select 6-23.

CSEN input select 24-31.

CSEN input select 32-39.

CSEN input select 40-47.

CSEN input select 48-55.

Public Attribute Documentation#

cpAccuracyHi#

bool CSEN_Init_TypeDef::cpAccuracyHi

Requests system charge pump high accuracy mode.


localSense#

bool CSEN_Init_TypeDef::localSense

Disables external kelvin connection and senses capacitor locally.


keepWarm#

bool CSEN_Init_TypeDef::keepWarm

Keeps the converter warm allowing continuous conversions.


warmUpCount#

uint8_t CSEN_Init_TypeDef::warmUpCount

Converter warm-up time is warmUpCount + 3 converter clock cycles.


pcReload#

uint8_t CSEN_Init_TypeDef::pcReload

Period counter reload value.


pcPrescale#

CSEN_PCPrescale_TypeDef CSEN_Init_TypeDef::pcPrescale

Period counter pre-scaler.


prsSel#

CSEN_PRSSel_TypeDef CSEN_Init_TypeDef::prsSel

Peripheral reflex system trigger selection.


input0To7#

CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input0To7

CSEN input to APORT channel mapping.


input8To15#

CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input8To15

CSEN input select 0-7.


input16To23#

CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input16To23

CSEN input select 8-15.


input24To31#

CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input24To31

CSEN input select 6-23.


input32To39#

CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input32To39

CSEN input select 24-31.


input40To47#

CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input40To47

CSEN input select 32-39.


input48To55#

CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input48To55

CSEN input select 40-47.


input56To63#

CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input56To63

CSEN input select 48-55.