Struct representing an I/O Stream EUSART configuration.

Public Attributes#

EUSART_TypeDef *

Pointer to EUSART peripheral.

EUSART_HwFlowControl_TypeDef

Flow control.

bool

enable_high_frequency

CMU_Clock_TypeDef

Peripheral Clock.

GPIO_Port_TypeDef

Transmit port.

unsigned int

Transmit pin.

GPIO_Port_TypeDef

Receive port.

unsigned int

Receive pin.

GPIO_Port_TypeDef

Flow control, CTS port.

unsigned int

Flow control, CTS pin.

GPIO_Port_TypeDef

Flow control, RTS port.

unsigned int

Flow control, RTS pin.

Public Attribute Documentation#

eusart#

EUSART_TypeDef* sl_iostream_eusart_config_t::eusart

Pointer to EUSART peripheral.


Definition at line 94 of file platform/service/iostream/inc/sl_iostream_eusart.h

flow_control#

EUSART_HwFlowControl_TypeDef sl_iostream_eusart_config_t::flow_control

Flow control.


Definition at line 95 of file platform/service/iostream/inc/sl_iostream_eusart.h

enable_high_frequency#

bool sl_iostream_eusart_config_t::enable_high_frequency

enable_high_frequency


Definition at line 96 of file platform/service/iostream/inc/sl_iostream_eusart.h

clock#

CMU_Clock_TypeDef sl_iostream_eusart_config_t::clock

Peripheral Clock.


Definition at line 97 of file platform/service/iostream/inc/sl_iostream_eusart.h

tx_port#

GPIO_Port_TypeDef sl_iostream_eusart_config_t::tx_port

Transmit port.


Definition at line 101 of file platform/service/iostream/inc/sl_iostream_eusart.h

tx_pin#

unsigned int sl_iostream_eusart_config_t::tx_pin

Transmit pin.


Definition at line 102 of file platform/service/iostream/inc/sl_iostream_eusart.h

rx_port#

GPIO_Port_TypeDef sl_iostream_eusart_config_t::rx_port

Receive port.


Definition at line 103 of file platform/service/iostream/inc/sl_iostream_eusart.h

rx_pin#

unsigned int sl_iostream_eusart_config_t::rx_pin

Receive pin.


Definition at line 104 of file platform/service/iostream/inc/sl_iostream_eusart.h

cts_port#

GPIO_Port_TypeDef sl_iostream_eusart_config_t::cts_port

Flow control, CTS port.


Definition at line 105 of file platform/service/iostream/inc/sl_iostream_eusart.h

cts_pin#

unsigned int sl_iostream_eusart_config_t::cts_pin

Flow control, CTS pin.


Definition at line 106 of file platform/service/iostream/inc/sl_iostream_eusart.h

rts_port#

GPIO_Port_TypeDef sl_iostream_eusart_config_t::rts_port

Flow control, RTS port.


Definition at line 107 of file platform/service/iostream/inc/sl_iostream_eusart.h

rts_pin#

unsigned int sl_iostream_eusart_config_t::rts_pin

Flow control, RTS pin.


Definition at line 108 of file platform/service/iostream/inc/sl_iostream_eusart.h