You are viewing documentation for version:
USB Host stack initialization structure.
This structure is passed to USBH_Init() when starting up the device. Max accumulated FIFO size is 2K bytes.
Public Attributes#
uint32_t
Number of FIFO bytes set aside for IN endpoints.
uint32_t
Number of FIFO bytes set aside for OUT CTRL/BULK endoints.
uint32_t
Number of FIFO bytes set aside for OUT INTR/ISO endoints.
Public Attribute Documentation#
rxFifoSize#
uint32_t USBH_Init_TypeDef::rxFifoSize
Number of FIFO bytes set aside for IN endpoints.
nptxFifoSize#
uint32_t USBH_Init_TypeDef::nptxFifoSize
Number of FIFO bytes set aside for OUT CTRL/BULK endoints.
ptxFifoSize#
uint32_t USBH_Init_TypeDef::ptxFifoSize
Number of FIFO bytes set aside for OUT INTR/ISO endoints.
reserved#
uint32_t USBH_Init_TypeDef::reserved
Reserved for future use.