ECODE - Error Codes#

ECODE is set of error and status codes related to DMA, RTC, SPI, NVM, USTIMER, UARTDRV, EZRADIO, TEMP, and NVM3 drivers. These error and status codes are used by the above listed drivers to update the layer (using the driver) about an error or status.

Typedefs#

typedef uint32_t

Typedef for API function error code return values.

Macros#

#define
ECODE_EMDRV_BASE (0xF0000000U)

Base value for all EMDRV errorcodes.

#define
ECODE_OK (0U)

Generic success return value.

#define
ECODE_EMDRV_SPIDRV_BASE (ECODE_EMDRV_BASE | 0x00002000U)

Base value for SPIDRV error codes.

#define
ECODE_EMDRV_NVM_BASE (ECODE_EMDRV_BASE | 0x00003000U)

Base value for NVM error codes.

#define
ECODE_EMDRV_USTIMER_BASE (ECODE_EMDRV_BASE | 0x00004000U)

Base value for USTIMER error codes.

#define
ECODE_EMDRV_UARTDRV_BASE (ECODE_EMDRV_BASE | 0x00007000U)

Base value for UARTDRV error codes.

#define
ECODE_EMDRV_DMADRV_BASE (ECODE_EMDRV_BASE | 0x00008000U)

Base value for DMADRV error codes.

#define
ECODE_EMDRV_EZRADIODRV_BASE (ECODE_EMDRV_BASE | 0x00009000U)

Base value for EZRADIODRV error codes.

#define
ECODE_EMDRV_TEMPDRV_BASE (ECODE_EMDRV_BASE | 0x0000D000U)

Base value for TEMPDRV error codes.

#define
ECODE_EMDRV_NVM3_BASE (ECODE_EMDRV_BASE | 0x0000E000U)

Base value for NVM3 error codes.

Typedef Documentation#

Ecode_t#

typedef uint32_t Ecode_t

Typedef for API function error code return values.

Bit 24-31: Component, for example emdrv Bit 16-23: Module, for example UARTDRV - UART Driver or SPIDRV - SPI Driver Bit 0-15: Error code