Si72xx - Magnetic Hall Effect Sensor#
Functions#
PROTOTYPES **********************************.
Writes register in the Si72xx sensor.
Read out Si72xx Magnetic Field Conversion Data Command can only be issued if Si72xx in idle mode.
Puts Si72xx into Sleep mode (lowest power).
Puts Si72xx into Sleep-Timer-Enabled mode.
Wake-up Si72xx and places sensor in idle-mode.
Wake-up SI72xx, performs a magnetic-field conversion with FIR, and places Si72xx back to sleep-mode.
Convert Si7210 I2C Data Readings to Magnetic Field in microTeslas.
Wake-up Si72xx, and set sleep-mode option.
Wake-up Si72xx, and configures output for Latch mode.
Wakes up SI72xx, performs temperature conversion and places Si72xx into SI72XX_SLEEP sleep-mode.
Wakes up SI72xx, performs temperature conversion and places Si72xx into SI72XX_SLEEP sleep-mode.
Wakes up SI72xx, performs a temperature conversion, and places sensor back to sleep.
Wake-up Si72xx, read out part Revision and ID, and place Si72xx back to SLEEP sleep-mode.
Wake-up Si72xx, read out Si72xx base part-number and variant, and place sensor back to SLEEP sleep-mode.
Enumeration Documentation#
Si72xxFieldScale_t#
Si72xxFieldScale_t
DEFINES ***********************************.
ENUMS ************************************ Si72xx magnetic field full-scales
| Enumerator | |
|---|---|
| SI7210_20MT | |
| SI7210_200MT | |
Si72xxSleepMode_t#
Si72xxSleepMode_t
Si72xx sleep modes.
| Enumerator | |
|---|---|
| SI72XX_SLEEP_MODE | |
| SI72XX_SLTIMEENA_MODE | |
Function Documentation#
sl_si72xx_read_register#
uint32_t sl_si72xx_read_register (I2C_TypeDef * i2c, uint8_t addr, uint8_t reg, uint8_t * data)
PROTOTYPES **********************************.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| I2C_TypeDef * | [in] | i2c | Pointer to the I2C peripheral register block. |
| uint8_t | [in] | addr | The I2C address of the sensor. |
| uint8_t | [in] | reg | The register address. |
| uint8_t * | [out] | data | The data read from the sensor. |
Reads register from the Si72xx sensor. Command can only be issued if Si72xx in idle mode.
Returns
Returns zero on success. Otherwise returns error codes based on the I2CSPM.
sl_si72xx_write_register#
uint32_t sl_si72xx_write_register (I2C_TypeDef * i2c, uint8_t addr, uint8_t reg, uint8_t data)
Writes register in the Si72xx sensor.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| I2C_TypeDef * | [in] | i2c | Pointer to the I2C peripheral register block. |
| uint8_t | [in] | addr | The I2C address of the sensor. |
| uint8_t | [in] | reg | The register address. |
| uint8_t | [in] | data | The data to write to the sensor. |
Command can only be issued if Si72xx in idle mode.
Returns
Returns zero on success. Otherwise returns error codes based on the I2CSPM.
sl_si72xx_read_magfield_data#
uint32_t sl_si72xx_read_magfield_data (I2C_TypeDef * i2c, uint8_t addr, int16_t * magData)
Read out Si72xx Magnetic Field Conversion Data Command can only be issued if Si72xx in idle mode.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| I2C_TypeDef * | [in] | i2c | Pointer to the I2C peripheral register block. |
| uint8_t | [in] | addr | The I2C address of the sensor. |
| int16_t * | [out] | magData | Mag-field conversion reading, signed 16-bit integer. |
Returns
Returns zero on success. Otherwise returns error codes based on the I2CSPM.
sl_si72xx_from_idle_go_to_sleep#
uint32_t sl_si72xx_from_idle_go_to_sleep (I2C_TypeDef * i2c, uint8_t addr)
Puts Si72xx into Sleep mode (lowest power).
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| I2C_TypeDef * | [in] | i2c | Pointer to the I2C peripheral register block. |
| uint8_t | [in] | addr | The I2C address of the sensor. |
Command can only be issued if Si72xx in idle mode.
Returns
Returns zero on success. Otherwise returns error codes based on the I2CSPM.
sl_si72xx_from_idle_go_to_sltimeena#
uint32_t sl_si72xx_from_idle_go_to_sltimeena (I2C_TypeDef * i2c, uint8_t addr)
Puts Si72xx into Sleep-Timer-Enabled mode.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| I2C_TypeDef * | [in] | i2c | Pointer to the I2C peripheral register block. |
| uint8_t | [in] | addr | The I2C address of the sensor. |
Si72xx periodically wakes-up, samples the magnetic field, updates the output, and goes back to sleep-timer-enabled mode. Command can only be issued if Si72xx in idle mode.
Returns
Returns zero on success. Otherwise returns error codes based on the I2CSPM.
sl_si72xx_wake_up_and_idle#
uint32_t sl_si72xx_wake_up_and_idle (I2C_TypeDef * i2c, uint8_t addr)
Wake-up Si72xx and places sensor in idle-mode.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| I2C_TypeDef * | [in] | i2c | Pointer to the I2C peripheral register block. |
| uint8_t | [in] | addr | The I2C address of the sensor. |
Returns
Returns zero on success. Otherwise returns error codes based on the I2CSPM.
sl_si72xx_read_magfield_data_and_sleep#
uint32_t sl_si72xx_read_magfield_data_and_sleep (I2C_TypeDef * i2c, uint8_t addr, Si72xxFieldScale_t mTScale, Si72xxSleepMode_t sleepMode, int16_t * magFieldData)
Wake-up SI72xx, performs a magnetic-field conversion with FIR, and places Si72xx back to sleep-mode.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| I2C_TypeDef * | [in] | i2c | Pointer to the I2C peripheral register block. |
| uint8_t | [in] | addr | The I2C address of the sensor. |
| Si72xxFieldScale_t | [in] | mTScale | mTScale= Si7210_20MT: 20mT full-scale magnetic-field range. mTScale= Si7210_200MT: 200mT full-scale magnetic-field range. |
| Si72xxSleepMode_t | [in] | sleepMode | SI72XX_SLEEP: Sleep mode. Lowest power & doesn't update output. SI72XX_SLTIMEENA: Sleep-Timer-Enabled mode. Updates output periodically. |
| int16_t * | [out] | magFieldData | Magnetic-field conversion reading, signed 16-bit integer. |
Returns
Returns zero on success. Otherwise returns error codes based on the I2CSPM.
sl_si72xx_convert_data_codes_to_magnetic_field#
int32_t sl_si72xx_convert_data_codes_to_magnetic_field (Si72xxFieldScale_t fieldScale, int16_t dataCode)
Convert Si7210 I2C Data Readings to Magnetic Field in microTeslas.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| Si72xxFieldScale_t | [in] | fieldScale | 20mT or 200mT full-scale magnetic field range. |
| int16_t | [in] | dataCode | signed 15-bit value read from hall sensor after magnetic field conversion. |
Returns
microTeslas.
sl_si72xx_enter_sleep_mode#
uint32_t sl_si72xx_enter_sleep_mode (I2C_TypeDef * i2c, uint8_t addr, Si72xxSleepMode_t sleepMode)
Wake-up Si72xx, and set sleep-mode option.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| I2C_TypeDef * | [in] | i2c | Pointer to the I2C peripheral register block. |
| uint8_t | [in] | addr | The I2C address of the sensor. |
| Si72xxSleepMode_t | [in] | sleepMode | SI72XX_SLEEP: Puts Si72xx into sleep mode. Lowest power & doesn't update. SI72XX_SLTIMEENA: Si72xx into sltimeena mode. Updates output periodically. |
If Si72xx is in a sleep-mode, it requires a wake-up command first. Useful for placing Si72xx in SLTIMEENA mode from SLEEP mode, or vice-versa.
Returns
Returns zero on success. Otherwise returns error codes based on the I2CSPM.
sl_si72xx_enter_latch_mode#
uint32_t sl_si72xx_enter_latch_mode (I2C_TypeDef * i2c, uint8_t addr)
Wake-up Si72xx, and configures output for Latch mode.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| I2C_TypeDef * | [in] | i2c | Pointer to the I2C peripheral register block. |
| uint8_t | [in] | addr | The I2C address of the sensor. |
Switch point = 0mT w/ 0.2mT hysteresis
Returns
Returns zero on success. Otherwise returns error codes based on the I2CSPM.
sl_si72xx_read_temperature_and_sleep#
uint32_t sl_si72xx_read_temperature_and_sleep (I2C_TypeDef * i2c, uint8_t addr, int32_t * rawTemp)
Wakes up SI72xx, performs temperature conversion and places Si72xx into SI72XX_SLEEP sleep-mode.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| I2C_TypeDef * | [in] | i2c | Pointer to the I2C peripheral register block. |
| uint8_t | [in] | addr | The I2C address of the sensor. |
| int32_t * | [out] | rawTemp | Temperature measurement in millidegree Celsius. |
Returns
Returns zero on success. Otherwise returns error codes based on the I2CSPM.
sl_si72xx_read_temp_correction_data_and_sleep#
uint32_t sl_si72xx_read_temp_correction_data_and_sleep (I2C_TypeDef * i2c, uint8_t addr, int16_t * offsetValue, int16_t * gainValue)
Wakes up SI72xx, performs temperature conversion and places Si72xx into SI72XX_SLEEP sleep-mode.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| I2C_TypeDef * | [in] | i2c | Pointer to the I2C peripheral register block. |
| uint8_t | [in] | addr | The I2C address of the sensor. |
| int16_t * | [out] | offsetValue | Temperature offset correction. |
| int16_t * | [out] | gainValue | Temperature gain correction. |
Returns
Returns zero on success. Otherwise returns error codes based on the I2CSPM.
sl_si72xx_read_corrected_temp_and_sleep#
uint32_t sl_si72xx_read_corrected_temp_and_sleep (I2C_TypeDef * i2c, uint8_t addr, int16_t offsetData, int16_t gainData, int32_t * correctedTemp)
Wakes up SI72xx, performs a temperature conversion, and places sensor back to sleep.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| I2C_TypeDef * | [in] | i2c | Pointer to the I2C peripheral register block. |
| uint8_t | [in] | addr | The I2C address of the sensor. |
| int16_t | [out] | offsetData | Temperature measurement in millidegree Celsius. |
| int16_t | [in] | gainData | Offset correction data. |
| int32_t * | [in] | correctedTemp | Gain correction data. |
Temperature calculation is performed using compensation data.
Returns
Returns zero on success. Otherwise returns error codes based on the I2CSPM.
sl_si72xx_identify_and_sleep#
uint32_t sl_si72xx_identify_and_sleep (I2C_TypeDef * i2c, uint8_t addr, uint8_t * partId, uint8_t * partRev)
Wake-up Si72xx, read out part Revision and ID, and place Si72xx back to SLEEP sleep-mode.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| I2C_TypeDef * | [in] | i2c | Pointer to the I2C peripheral register block. |
| uint8_t | [in] | addr | The I2C address of the sensor. |
| uint8_t * | [out] | partId | Si72xx part ID. |
| uint8_t * | [out] | partRev | Si72xx part Revision. |
Returns
Returns zero on success. Otherwise returns error codes based on the I2CSPM.
sl_si72xx_read_variant_and_sleep#
uint32_t sl_si72xx_read_variant_and_sleep (I2C_TypeDef * i2c, uint8_t addr, uint8_t * basePn, uint8_t * pnVariant)
Wake-up Si72xx, read out Si72xx base part-number and variant, and place sensor back to SLEEP sleep-mode.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| I2C_TypeDef * | [in] | i2c | Pointer to the I2C peripheral register block. |
| uint8_t | [in] | addr | The I2C address of the sensor. |
| uint8_t * | [out] | basePn | Si72xx part ID. |
| uint8_t * | [out] | pnVariant | Si72xx part Revision. |
Returns
Returns zero on success. Otherwise returns error codes based on the I2CSPM.