IADC single init structure.

Public Attributes#

Alignment of data in FIFO.

bool

Tag FIFO entry with single indicator (0x20).

Data valid level before requesting DMA transfer.

bool

Wake-up DMA when FIFO reaches data valid level.

bool

If true, wait until end of SCAN queue before single queue warmup and conversion.

bool

Start scan immediately.

Public Attribute Documentation#

alignment#

IADC_Alignment_t IADC_InitSingle_t::alignment

Alignment of data in FIFO.


Definition at line 943 of file platform/emlib/inc/em_iadc.h

showId#

bool IADC_InitSingle_t::showId

Tag FIFO entry with single indicator (0x20).


Definition at line 944 of file platform/emlib/inc/em_iadc.h

dataValidLevel#

IADC_FifoCfgDvl_t IADC_InitSingle_t::dataValidLevel

Data valid level before requesting DMA transfer.


Definition at line 945 of file platform/emlib/inc/em_iadc.h

fifoDmaWakeup#

bool IADC_InitSingle_t::fifoDmaWakeup

Wake-up DMA when FIFO reaches data valid level.


Definition at line 946 of file platform/emlib/inc/em_iadc.h

triggerSelect#

IADC_TriggerSel_t IADC_InitSingle_t::triggerSelect

Trigger selection.


Definition at line 947 of file platform/emlib/inc/em_iadc.h

triggerAction#

IADC_TriggerAction_t IADC_InitSingle_t::triggerAction

Trigger action.


Definition at line 948 of file platform/emlib/inc/em_iadc.h

singleTailgate#

bool IADC_InitSingle_t::singleTailgate

If true, wait until end of SCAN queue before single queue warmup and conversion.


Definition at line 949 of file platform/emlib/inc/em_iadc.h

start#

bool IADC_InitSingle_t::start

Start scan immediately.


Definition at line 951 of file platform/emlib/inc/em_iadc.h