Error Codes#
TEMPDRV error codes.
Macros#
#define
ECODE_EMDRV_TEMPDRV_OK (ECODE_OK)
Success return value.
#define
ECODE_EMDRV_TEMPDRV_NO_INIT (ECODE_EMDRV_TEMPDRV_BASE | 0x00000001)
Function requires prior initialization.
#define
ECODE_EMDRV_TEMPDRV_PARAM_ERROR (ECODE_EMDRV_TEMPDRV_BASE | 0x00000002)
Illegal input parameter.
#define
ECODE_EMDRV_TEMPDRV_BAD_LIMIT (ECODE_EMDRV_TEMPDRV_BASE | 0x00000003)
Temperature mismatch with limit.
#define
ECODE_EMDRV_TEMPDRV_NO_CALLBACK (ECODE_EMDRV_TEMPDRV_BASE | 0x00000004)
Can't find callback.
#define
ECODE_EMDRV_TEMPDRV_NO_SPACE (ECODE_EMDRV_TEMPDRV_BASE | 0x00000005)
No more space to register.
#define
ECODE_EMDRV_TEMPDRV_TEMP_UNDER (ECODE_EMDRV_TEMPDRV_BASE | 0x00000006)
Requested temperature below measurable range.
#define
ECODE_EMDRV_TEMPDRV_TEMP_OVER (ECODE_EMDRV_TEMPDRV_BASE | 0x00000007)
Requested temperature above measurable range.
#define
ECODE_EMDRV_TEMPDRV_DUP_TEMP (ECODE_EMDRV_TEMPDRV_BASE | 0x00000008)
Requested temperature is a duplicate.
Macro Definition Documentation#
ECODE_EMDRV_TEMPDRV_NO_INIT#
#define ECODE_EMDRV_TEMPDRV_NO_INITValue:
(ECODE_EMDRV_TEMPDRV_BASE | 0x00000001)
Function requires prior initialization.
ECODE_EMDRV_TEMPDRV_PARAM_ERROR#
#define ECODE_EMDRV_TEMPDRV_PARAM_ERRORValue:
(ECODE_EMDRV_TEMPDRV_BASE | 0x00000002)
Illegal input parameter.
ECODE_EMDRV_TEMPDRV_BAD_LIMIT#
#define ECODE_EMDRV_TEMPDRV_BAD_LIMITValue:
(ECODE_EMDRV_TEMPDRV_BASE | 0x00000003)
Temperature mismatch with limit.
ECODE_EMDRV_TEMPDRV_NO_CALLBACK#
#define ECODE_EMDRV_TEMPDRV_NO_CALLBACKValue:
(ECODE_EMDRV_TEMPDRV_BASE | 0x00000004)
Can't find callback.
ECODE_EMDRV_TEMPDRV_NO_SPACE#
#define ECODE_EMDRV_TEMPDRV_NO_SPACEValue:
(ECODE_EMDRV_TEMPDRV_BASE | 0x00000005)
No more space to register.
ECODE_EMDRV_TEMPDRV_TEMP_UNDER#
#define ECODE_EMDRV_TEMPDRV_TEMP_UNDERValue:
(ECODE_EMDRV_TEMPDRV_BASE | 0x00000006)
Requested temperature below measurable range.
ECODE_EMDRV_TEMPDRV_TEMP_OVER#
#define ECODE_EMDRV_TEMPDRV_TEMP_OVERValue:
(ECODE_EMDRV_TEMPDRV_BASE | 0x00000007)
Requested temperature above measurable range.
ECODE_EMDRV_TEMPDRV_DUP_TEMP#
#define ECODE_EMDRV_TEMPDRV_DUP_TEMPValue:
(ECODE_EMDRV_TEMPDRV_BASE | 0x00000008)
Requested temperature is a duplicate.