SPI Initialization structure.
Public Attributes#
bool
Select to operate in master or slave mode.
uint32_t
Clock Divider.
Number of data bits in frame.
Clock polarity/phase mode.
Enable Loop Back configuration.
Advanced initialization structure. It can be NULL.
Public Attribute Documentation#
data_bits#
sl_hal_eusart_data_bits_t sl_hal_eusart_spi_config_t::data_bits
Number of data bits in frame.
clock_mode#
sl_hal_eusart_clock_mode_t sl_hal_eusart_spi_config_t::clock_mode
Clock polarity/phase mode.
loopback_enable#
sl_hal_eusart_loopback_t sl_hal_eusart_spi_config_t::loopback_enable
Enable Loop Back configuration.
advanced_config#
sl_hal_eusart_spi_advanced_config_t* sl_hal_eusart_spi_config_t::advanced_config
Advanced initialization structure. It can be NULL.