You are viewing documentation for version:
PDFDPLL initialization structure.
Frequency will be Fref*(N+1)/(M+1).
Public Attributes#
uint32_t
PLL frequency value, max 80 MHz.
Reference clock selector.
Reference clock edge detect selector.
bool
Enable automatic lock recovery.
bool
Enable dither functionality.
Public Attribute Documentation#
frequency#
uint32_t CMU_DPLLInit_TypeDef::frequency
PLL frequency value, max 80 MHz.
uint16_t CMU_DPLLInit_TypeDef::n
Factor N.
300 <= N <= 4095
uint16_t CMU_DPLLInit_TypeDef::m
Factor M.
M <= 4095
refClk#
CMU_Select_TypeDef CMU_DPLLInit_TypeDef::refClk
Reference clock selector.
edgeSel#
CMU_DPLLEdgeSel_TypeDef CMU_DPLLInit_TypeDef::edgeSel
Reference clock edge detect selector.
lockMode#
CMU_DPLLLockMode_TypeDef CMU_DPLLInit_TypeDef::lockMode
DPLL lock mode selector.
autoRecover#
bool CMU_DPLLInit_TypeDef::autoRecover
Enable automatic lock recovery.
ditherEn#
bool CMU_DPLLInit_TypeDef::ditherEn
Enable dither functionality.