Microphone I2S Driver for Machine Learning#
Microphone driver API for I2S interface on SI91x.
Microphone driver API for I2S interface on Si91x.
Typedefs#
Callback function indicating that the sample buffer is ready.
Functions#
Initialize the microphone.
De-initialize the microphone.
Read samples from the microphone into a sample buffer continuously.
Stop the microphone.
Process the microphone state machine for continuous transfers.
Typedef Documentation#
sl_mic_buffer_ready_callback_t#
typedef void(* sl_mic_buffer_ready_callback_t) (const void *buffer, uint32_t n_frames) )(const void *buffer, uint32_t n_frames)
Callback function indicating that the sample buffer is ready.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| [in] | buffer | Pointer to the sample buffer. | |
| [in] | n_frames | Number of audio frames in the sample buffer. |
Returns
None.
Function Documentation#
sl_ml_mic_init#
sl_status_t sl_ml_mic_init (uint32_t sample_rate, uint8_t channels)
Initialize the microphone.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| uint32_t | [in] | sample_rate | The desired sample rate in Hz |
| uint8_t | [in] | channels | Number of audio channels (1 or 2) |
Returns
Returns SL_STATUS_OK on success, non-zero otherwise
sl_ml_mic_deinit#
sl_status_t sl_ml_mic_deinit (void )
De-initialize the microphone.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void | N/A |
sl_ml_mic_start_streaming#
sl_status_t sl_ml_mic_start_streaming (void * buffer, uint32_t n_frames, sl_mic_buffer_ready_callback_t callback)
Read samples from the microphone into a sample buffer continuously.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void * | [in] | buffer | Pointer to the sample buffer to store the data. 16-bit channel data is stored consecutively, starting with ch0. This buffer shall be big enough to hold twice the n_frames because of the ping-pong operation. |
| uint32_t | [in] | n_frames | The number of audio frames to receive before the callback is called. Maximum value limited by DMADRV_MAX_XFER_COUNT. |
| sl_mic_buffer_ready_callback_t | [in] | callback | Callback is called when n_frames in the sample buffer is ready. |
This function starts the microphone sampling and stops only upon calling sl_ml_mic_stop or sl_ml_mic_deinit. The buffer is used in a "ping-pong" manner meaning that one half of the buffer is used for sampling while the other half is being processed.
sl_ml_mic_stop#
sl_status_t sl_ml_mic_stop (void )
Stop the microphone.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void | N/A |
sl_ml_mic_process_action#
sl_status_t sl_ml_mic_process_action (void )
Process the microphone state machine for continuous transfers.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void | N/A |
This function should be called in the main application loop to handle the state machine for continuous DMA transfers. It manages the RECEIVE_DATA and WAIT_STATE transitions to ensure continuous streaming.