You are viewing documentation for version:
PDFRuntime frontend, buffer, and quantization parameters for one fe_audio component instance. Applications normally pass &sl_fe_audio_<instance>_cfg from sl_fe_audio_instances.h to sl_ml_audio_feature_generation_init.
Each sl_fe_audio_<instance>_cfg symbol is defined in autogenerated sl_fe_audio_instances.c from sl_fe_audio_<instance>_config.h. Per-parameter documentation and Simplicity Studio Configuration Wizard entries live in that instance config header (model metadata from the trained .tflite); do not document or edit individual fields here.
Public Attribute Documentation#
frontend_config#
struct FrontendConfig sl_fe_audio_config::frontend_config
sample_rate_hz#
int sl_fe_audio_config::sample_rate_hz
fft_length#
unsigned sl_fe_audio_config::fft_length
sample_length_ms#
unsigned sl_fe_audio_config::sample_length_ms
audio_buffer_size#
size_t sl_fe_audio_config::audio_buffer_size
audio_buffer_chunk_size#
size_t sl_fe_audio_config::audio_buffer_chunk_size
audio_gain#
int sl_fe_audio_config::audio_gain
quantize_dynamic_scale_enable#
int sl_fe_audio_config::quantize_dynamic_scale_enable
quantize_dynamic_scale_range_db#
float sl_fe_audio_config::quantize_dynamic_scale_range_db
quantize_feature_range_min#
uint16_t sl_fe_audio_config::quantize_feature_range_min
quantize_feature_range_max#
uint16_t sl_fe_audio_config::quantize_feature_range_max
samplewise_norm_rescale#
float sl_fe_audio_config::samplewise_norm_rescale
samplewise_norm_mean_and_std#
int sl_fe_audio_config::samplewise_norm_mean_and_std