Matter Versioning and Release Maintenance#

Silicon Labs Matter GitHub is being phased out in favor of using the Matter GSDK Extension that is available thru Studio and standalone via SLC-CLI.

Versioning Scheme#

  • FORMAT: vMAJOR.MINOR.PATCH-CSA_VERSION-PRE_RELEASE

  • Silicon Labs versions e.g., 3.0.0

  • CSA Matter version e.g., 1.1

  • [Optional] Prerelease flag e.g., alpha.1

Example: v3.0.0-1.1-alpha.1

Update digits based on the following criteria:

  • Major

    • CSA ups the major version number, or

    • Major GSDK version supported, or

    • Miscellaneous breaking change

  • Minor

    • CSA ups the minor version number, or

    • Minor GSDK version supported, or

    • Silabs updates e.g., new sample app, documentation, bug fixes, or

    • Silabs hardware platform added, or

  • Patch

    • Patch GSDK version supported, or

    • Targeted bug fixes

  • Pre-Release

    • As needed, e.g. release after TE1 can be called v2.3.0-1.2-alpha.1

      • To identify targeted feature requests/SQA quality level testing

        • alpha level quality to identify non-standard SQA level testing

        • beta level quality to identify certain SQA testing, but still in early development

Release Maintenance#

Matter GSDK Extension#

Release

Date

GSDK

WiSeConnect 3 SDK

Status

v1.0.1-1.0

19-Dec-22

v4.2.0

N/A

Obsolete

v1.0.3-1.0

3-Feb-23

v4.2.1

N/A

Obsolete

v1.0.4-1.0

16-Feb-23

v4.2.1

N/A

Obsolete

v1.0.5-1.0

10-Mar-23

v4.2.2, v4.2.3, v4.2.4, v4.2.5

N/A

Monitored

v2.0.0-1.1

8-June-23

v4.3.0

N/A

Obsolete

v2.1.0-1.1

27-July-23

v4.3.1

v3.0.10

Obsolete

v2.1.1-1.1

9-Oct-23

v4.3.2, v4.3.3

v3.1.0

Maintained

v2.2.0-1.2

13-Dec-23

v4.4.0, v4.4.1

v3.1.1

Obsolete

v2.2.1-1.2

10-Apr-24

v4.4.1, v4.4.2

v3.1.4

Obsolete

v2.2.2-1.2

3-May-24

v4.4.1, v4.4.2, v4.4.3

v3.2.0

Active