Common Application Interface#
Generic application interface available on all versions of the bootloader, regardless of the available components.
Note
These Bootloader APIs are not reentrant and should be wrapped in critical section where needed.
Modules#
Enumerations#
Type of bootloader.
Functions#
Get information about the bootloader on this device.
Initialize components of the bootloader so the app can use the interface.
De-initialize components of the bootloader that were previously initialized.
Reboot into the bootloader to perform an install.
Verify the application image stored in the Flash memory starting at the address startAddress.
Check whether signature verification on the application image in internal flash is enforced before every boot.
Get bootloader certificate version.
Get reset cause of the bootloader.
Check if a pointer is valid and if it points to the bootloader main stage.
Get Aliased flash address.
Macros#
Bootloader version major version shift value.
Bootloader version minor version shift value.
Bootloader version major version mask.
Bootloader version minor version mask.
Bootloader enforces signed application upgrade images.
Bootloader enforces encrypted application upgrade images.
Bootloader enforces signature verification of the application image before every boot.
Bootloader has the capability of being upgraded.
Bootloader has the capability of parsing GBL files.
Bootloader has the capability of parsing signed GBL files.
Bootloader has the capability of parsing encrypted GBL files.
Bootloader enforces signature verification of the application image before every boot using certificate.
Bootloader has the capability of application rollback protection.
Bootloader has the capability to check the peripherals in use.
Bootloader rejects directly signed images without certificates.
Bootloader has the capability of storing data in an internal or external storage medium.
Bootloader has the capability of communicating with host processors using a communication interface.
Magic word indicating first stage bootloader table.
Magic word indicating main bootloader table.
Pointer to main bootloader table.
Enumeration Documentation#
BootloaderType_t#
BootloaderType_t
Type of bootloader.
| Enumerator | |
|---|---|
| NO_BOOTLOADER | No bootloader present. |
| SL_BOOTLOADER | Bootloader is a Silicon Labs bootloader. |
| NO_BOOTLOADER | No bootloader present. |
| SL_BOOTLOADER | Bootloader is a Silicon Labs bootloader. |
Function Documentation#
bootloader_getInfo#
void bootloader_getInfo (BootloaderInformation_t * info)
Get information about the bootloader on this device.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| BootloaderInformation_t * | [out] | info | Pointer to the bootloader information struct. |
The returned information is fetched from the main bootloader information table.
bootloader_init#
int32_t bootloader_init (void )
Initialize components of the bootloader so the app can use the interface.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void | N/A |
This typically includes initializing serial peripherals for communication with external SPI flashes, and so on.
Returns
Error code. BOOTLOADER_OK on success, else error code in BOOTLOADER_ERROR_INIT_BASE range.
bootloader_deinit#
int32_t bootloader_deinit (void )
De-initialize components of the bootloader that were previously initialized.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void | N/A |
This typically includes powering down external SPI flashes and de-initializing the serial peripheral used for communication with the external flash.
Returns
Error code. BOOTLOADER_OK on success, else error code in BOOTLOADER_ERROR_INIT_BASE range.
bootloader_rebootAndInstall#
void bootloader_rebootAndInstall (void )
Reboot into the bootloader to perform an install.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void | N/A |
If there is a storage component and a slot is marked for bootload, install the image in that slot after verifying it.
If a communication component is present, open the communication channel and receive an image to be installed.
bootloader_verifyApplication#
bool bootloader_verifyApplication (uint32_t startAddress)
Verify the application image stored in the Flash memory starting at the address startAddress.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| uint32_t | [in] | startAddress | Starting address of the application. |
If the secure boot is enforced, the function will only return true if the cryptographic signature of the application is valid. Otherwise, the application is verified according to the signature type defined in the ApplicationProperties_t structure embedded in the application. Silicon Labs wireless stacks include a declaration of this structure. However, applications not using a full wireless stack may need to instantiate the structure.
Examples of results when the secure boot is not enforced:
App has no signature: Valid if initial stack pointer and program counter have reasonable values.
App has CRC checksum: Valid if checksum is valid.
App has ECDSA signature: Valid if ECDSA signature is valid.
When secure boot is enforced, only ECDSA signed applications with a valid signature are considered valid.
Returns
True if the application is valid, else false.
bootloader_secureBootEnforced#
bool bootloader_secureBootEnforced (void )
Check whether signature verification on the application image in internal flash is enforced before every boot.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void | N/A |
Returns
True if signature verification is enforced, else false.
bootloader_getCertificateVersion#
bool bootloader_getCertificateVersion (uint32_t * version)
Get bootloader certificate version.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| uint32_t * | [out] | version | Bootloader certificate version |
Returns
True if a valid certificate version is found.
bootloader_getResetReason#
BootloaderResetCause_t bootloader_getResetReason (void )
Get reset cause of the bootloader.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void | N/A |
Returns
Reset cause of the bootloader.
bootloader_pointerValid#
bool bootloader_pointerValid (const void * ptr)
Check if a pointer is valid and if it points to the bootloader main stage.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| const void * | [in] | ptr | The pointer to check |
This function checks pointers to bootloader jump tables.
Returns
True if the pointer points into the bootloader main stage, false if not.
bootloader_GetAliasedAddr#
uint32_t bootloader_GetAliasedAddr (uint32_t address)
Get Aliased flash address.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| uint32_t | [in] | address | to be converted based on secure/nonsecure |
This function gets aliased flash address
Returns
Aliased address
Macro Definition Documentation#
BOOTLOADER_VERSION_MAJOR_SHIFT#
#define BOOTLOADER_VERSION_MAJOR_SHIFTValue:
(24U)
Bootloader version major version shift value.
BOOTLOADER_VERSION_MINOR_SHIFT#
#define BOOTLOADER_VERSION_MINOR_SHIFTValue:
(16U)
Bootloader version minor version shift value.
BOOTLOADER_VERSION_MAJOR_MASK#
#define BOOTLOADER_VERSION_MAJOR_MASKValue:
(0xFF000000U)
Bootloader version major version mask.
BOOTLOADER_VERSION_MINOR_MASK#
#define BOOTLOADER_VERSION_MINOR_MASKValue:
(0x00FF0000U)
Bootloader version minor version mask.
BOOTLOADER_CAPABILITY_ENFORCE_UPGRADE_SIGNATURE#
#define BOOTLOADER_CAPABILITY_ENFORCE_UPGRADE_SIGNATUREValue:
(1 << 0)
Bootloader enforces signed application upgrade images.
BOOTLOADER_CAPABILITY_ENFORCE_UPGRADE_ENCRYPTION#
#define BOOTLOADER_CAPABILITY_ENFORCE_UPGRADE_ENCRYPTIONValue:
(1 << 1)
Bootloader enforces encrypted application upgrade images.
BOOTLOADER_CAPABILITY_ENFORCE_SECURE_BOOT#
#define BOOTLOADER_CAPABILITY_ENFORCE_SECURE_BOOTValue:
(1 << 2)
Bootloader enforces signature verification of the application image before every boot.
BOOTLOADER_CAPABILITY_BOOTLOADER_UPGRADE#
#define BOOTLOADER_CAPABILITY_BOOTLOADER_UPGRADEValue:
(1 << 4)
Bootloader has the capability of being upgraded.
BOOTLOADER_CAPABILITY_GBL#
#define BOOTLOADER_CAPABILITY_GBLValue:
(1 << 5)
Bootloader has the capability of parsing GBL files.
BOOTLOADER_CAPABILITY_GBL_SIGNATURE#
#define BOOTLOADER_CAPABILITY_GBL_SIGNATUREValue:
(1 << 6)
Bootloader has the capability of parsing signed GBL files.
BOOTLOADER_CAPABILITY_GBL_ENCRYPTION#
#define BOOTLOADER_CAPABILITY_GBL_ENCRYPTIONValue:
(1 << 7)
Bootloader has the capability of parsing encrypted GBL files.
BOOTLOADER_CAPABILITY_ENFORCE_CERTIFICATE_SECURE_BOOT#
#define BOOTLOADER_CAPABILITY_ENFORCE_CERTIFICATE_SECURE_BOOTValue:
(1 << 8)
Bootloader enforces signature verification of the application image before every boot using certificate.
BOOTLOADER_CAPABILITY_ROLLBACK_PROTECTION#
#define BOOTLOADER_CAPABILITY_ROLLBACK_PROTECTIONValue:
(1 << 9)
Bootloader has the capability of application rollback protection.
BOOTLOADER_CAPABILITY_PERIPHERAL_LIST#
#define BOOTLOADER_CAPABILITY_PERIPHERAL_LISTValue:
(1 << 10)
Bootloader has the capability to check the peripherals in use.
BOOTLOADER_CAPABILITY_REJECT_DIRECT_SIGNED_IMG#
#define BOOTLOADER_CAPABILITY_REJECT_DIRECT_SIGNED_IMGValue:
(1 << 11)
Bootloader rejects directly signed images without certificates.
BOOTLOADER_CAPABILITY_STORAGE#
#define BOOTLOADER_CAPABILITY_STORAGEValue:
(1 << 16)
Bootloader has the capability of storing data in an internal or external storage medium.
BOOTLOADER_CAPABILITY_COMMUNICATION#
#define BOOTLOADER_CAPABILITY_COMMUNICATIONValue:
(1 << 20)
Bootloader has the capability of communicating with host processors using a communication interface.
BOOTLOADER_MAGIC_FIRST_STAGE#
#define BOOTLOADER_MAGIC_FIRST_STAGEValue:
(0xB00710ADUL)
Magic word indicating first stage bootloader table.
BOOTLOADER_MAGIC_MAIN#
#define BOOTLOADER_MAGIC_MAINValue:
(0x5ECDB007UL)
Magic word indicating main bootloader table.
mainBootloaderTable#
#define mainBootloaderTableValue:
Pointer to main bootloader table.