Simplicity Network Analyzer Version 1.0.0 (Jun 23, 2026) Release Notes#
Capture and analyze wireless traffic with Network Analyzer, a powerful tool for debugging complex wireless systems using Silicon Labs' Packet Trace Interface.
Release Summary#
The initial GA version of the standalone Network Analyzer.
Key Features#
Added support for exporting captures in PCAPNG format.
Added support for opening and analyzing PCAPNG capture files.
Added support for importing Custom Decoders to extend protocol decoding capabilities.
Added Capture with Options, allowing users to customize capture settings before starting a capture session.
Added live encryption handling for active captures.
Added MCP server support, enabling AI agents to directly discover and execute API operations without requiring interaction through the graphical user interface (GUI).
Added Silent Capture mode, allowing captures to be written directly to a file without opening the editor
Updated Zigbee decoders to support the latest protocol stack releases and decoding capabilities.
Updated Thread decoders to support the latest protocol stack releases and decoding capabilities.
Bug Fixes#
Fixed Capture interface instability on Windows.
Removed/Deprecated Features#
None
Known Issues and Limitations#
None