Represents information used for generating hex dump output.

Public Attributes#

const uint8_t *

The data byes.

uint16_t

The data length (number of bytes in mDataBytes)

const char *

Title string to add table header (MUST NOT be NULL).

char

Buffer to output one line of generated hex dump.

uint16_t

Iterator used by OT stack. MUST be initialized to zero.

Public Attribute Documentation#

mDataBytes#

const uint8_t* otLogHexDumpInfo::mDataBytes

The data byes.


mDataLength#

uint16_t otLogHexDumpInfo::mDataLength

The data length (number of bytes in mDataBytes)


mTitle#

const char* otLogHexDumpInfo::mTitle

Title string to add table header (MUST NOT be NULL).


mLine#

char otLogHexDumpInfo::mLine[OT_LOG_HEX_DUMP_LINE_SIZE]

Buffer to output one line of generated hex dump.


mIterator#

uint16_t otLogHexDumpInfo::mIterator

Iterator used by OT stack. MUST be initialized to zero.