Network Simulator#
This module includes the platform abstraction for OTNS.
Functions#
void
otPlatOtnsStatus(const char *aStatus)
Exports status information to OTNS.
Function Documentation#
otPlatOtnsStatus#
void otPlatOtnsStatus (const char * aStatus)
Exports status information to OTNS.
Parameters
| Type | Direction | Argument Name | Description | 
|---|---|---|---|
| const char * | [in] | aStatus | The status string.  | 
The status information is represented by a null-terminated string with format recognizable by OTNS. Each call to otPlatOtnsStatus can send multiple statuses, separated by ';', e.x. "parid=577fbc37;lrid=5". Each status contains key and value separated by '='. Status value can be further separated into multiple fields using ',', e.x. "ping_request=fdde:ad00:beef:0:459e:d7b4:b65e:5480,4,112000".
New statuses should follow these conventions.
Currently, OTNS only supports virtual time simulation.